Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
fisher-and-paykel/products/05ba8bae-bbb8-4b83-ba13-dff7cbaf23b8
Home
Categories
Kitchen
Appliances
13.5 cu ft Series 5 Refrigerator Freezer-RF135BRPX6_N
Available in United States
Fisher & Paykel
Follow
13.5 cu ft Series 5 Refrigerator Freezer-RF135BRPX6_N
Counter depth, left or right hinge with bottom freezer
Download
Specification
Specification
Width:25 Height:67 3/4 Depth:27 3/8
Technical specification
Technical specification
Unique ref.
RF135BRPX6_N-26278
Product family
COOLING
Product group
refrigeration
Type
Digital Inventory (Products)
Date of publishing
2022-05-23
Edition number
1
Links
Links
Product url
https://www.fisherpaykel.com/au/cooling/refrigeration/
Related
Related
Material main
Steel
Designed in
New Zealand
Classification
Classification
BIMobject Category
Kitchen - Appliances
Similar products
Fisher & Paykel
32" Series 7 Integrated French Door Refrigerator Freezer, Ice & Water-RS32A72U1
3.8
(
17
)
Download
Fisher & Paykel
36" Series 7 Professional 6 Burner Gas Range, Natural Gas-RGV3-366-N
4.6
(
25
)
Download
Fisher & Paykel
36" Series 7 Integrated French Door Refrigerator Freezer, Ice-RS36A72J1_N
3.9
(
8
)
Download
Fisher & Paykel
Freestanding Refrigerator Freezer, 63.5cm, 380L-RF402BRXFD5
4.7
(
28
)
Download
Fisher & Paykel
30" Series 7 Professional 4 Burner Gas Range, Natural Gas-RGV3-304-N
4.5
(
15
)
Download
Fisher & Paykel
Microwave Oven, 24" - MO-24SS-3Y
4.6
(
38
)
Download