Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
fisher-and-paykel/products/b92c19e7-9626-470b-9c6f-479b697b3373
Home
Categories
Kitchen
Appliances
36" Series 7 Professional 6 Burner Gas Range, Natural Gas-RGV3-366-N
Available in United States
Fisher & Paykel
Follow
36" Series 7 Professional 6 Burner Gas Range, Natural Gas-RGV3-366-N
4.7
(22 reviews)
Professional style with power. 23,500 BTU gas burners paired with a large capacity gas oven.
Download
Technical specification
Technical specification
Unique ref.
RGV3-366-N-82002
Type
Digital Inventory (Products)
Date of publishing
2022-06-07
Edition number
1
Related
Related
Material main
Steel
Designed in
New Zealand
Classification
Classification
BIMobject Category
Kitchen - Appliances
Region availability
North America
Canada
United States
Similar products
Fisher & Paykel
30" Series 7 Professional 4 Burner Gas Range, Natural Gas-RGV3-304-N
4.5
(
15
)
Download
Fisher & Paykel
Microwave Oven, 24" - MO-24SS-3Y
4.5
(
33
)
Download
Fisher & Paykel
30" Series 7 Classic 4 Burner Gas Range-OR30SCG4B1
4.4
(
28
)
Download
Fisher & Paykel
24" Series 5 Contemporary Compact Convection-Speed Oven-CMO-24SS-3Y
4.1
(
19
)
Download
Fisher & Paykel
Gas Range, 36", 5 Burners-OR36SDG4X1
4.6
(
15
)
Download
Fisher & Paykel
Wall Range Hood, 36", Pyramid Chimney - HC36PCB1
4.5
(
11
)
Download