Publish your products
30" Series 7 Professional Self-Cleaning Double Oven, 10 Function
30" Series 7 Professional Self-Cleaning Double Oven, 10 Function
30" Series 7 Professional Self-Cleaning Double Oven, 10 Function
30" Series 7 Professional Self-Cleaning Double Oven, 10 Function
30" Series 7 Professional Self-Cleaning Double Oven, 10 Function
30" Series 7 Professional Self-Cleaning Double Oven, 10 Function
30" Series 7 Professional Self-Cleaning Double Oven, 10 Function
30" Series 7 Professional Self-Cleaning Double Oven, 10 Function

    30" Series 7 Professional Self-Cleaning Double Oven, 10 Function

    Choose maximum capacity, combining two independent ovens so you can cook multiple dishes simultaneously. 4.1 + 4.1 cu ft total capacity across two oven cavities 10 functions in each oven including Roast and Aero™ Pastry Non-tip, full-extension shelves for safe removal of hot dishes
    Technical specification
    • Unique ref.WODV230_N-81831
    • Product familyOvens
    • Product groupProfessional
    • TypeDigital Inventory (Products)
    • Date of publishing2022-06-07
    • Edition number1
    • Height (inches)48.5
    • Width (inches)29.75
    • Depth (inches)23.31
    Related
    • Designed inNew Zealand
    Classification
    • BIMobject CategoryKitchen - Appliances

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit