Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
fishermanufacturing/products/96c60223-305d-407a-8c89-a4e78c7d1f25
Home
Categories
Sanitary
Taps & Mixers
8" Backsplash 1/2" Faucet with Swing Spout
Available in United States
Fisher Manufacturing
Follow
8" Backsplash 1/2" Faucet with Swing Spout
FEATURES:
CONTROL VALVE
8" C/C BACKSPLASH MOUNT
SWIVELLING SEAT DISKS
HOT SIDE STEM - RIGHT HAND
COLD SIDE STEM - LEFT HAND
STAINLESS STEEL SEATS
STAINLESS STEEL SEAT SCREWS
STAINLESS STEEL HANDLE SCREWS
1/2" SLIP JOINT
SYSTEM LIMITS
TEMP: 40°F MIN. TO 140°F MAX.
PRESSURE: 200 PSI MAX. STATIC
2.20 GPM AT 80 PSI
SHIPPING WEIGHT
5.0 LBS
Download
Technical specification
Technical specification
Unique ref.
fisher_13234
Product family
Single Faucets
Product group
Swing Spout - 1/2"
Type
Object (single object)
Date of publishing
2012-01-25
Edition number
1
Links
Links
Product url
http://www.fisher-mfg.com/categories/411/products
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
Region availability
North America
United States
Similar products
FontanaShowers
Fontana Cholet Floor Stand Gold Finish Bath Tub Faucet Dual Handle With Hand Shower
5.0
(
5
)
Download
Stern Engineering
Boreal touchless Duo - Soap and Water
Download
FontanaShowers
Fontana Gold Brass Wall Mount Rainfall Ultra Thin Shower Head
4.8
(
6
)
Download
FontanaShowers
Modena Widespread 8"" Antique Brass Bathroom Sink Faucet Dual Handle Mixer Faucet
Download
FontanaShowers
Fontana Milan Single Lever Wall Mount Polished Gold 8.27"" (210MM) Sink Faucet
3.3
(
7
)
Download
FontanaShowers
Kimberley Chrome Finish Bathroom Sink Faucet
4.3
(
6
)
Download