Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
fishermanufacturing/products/971f6172-ff2c-4f06-a490-455713c30c81
Home
Categories
Sanitary
Taps & Mixers
Stainless Steel Covered Reel with Spray Valve, Wall Mount
Available in United States
Fisher Manufacturing
Follow
Stainless Steel Covered Reel with Spray Valve, Wall Mount
FEATURES:
REEL
CLOSED DESIGN
SELF-LOCKING
STAINLESS STEEL COVER
WALL MOUNTED
HOSE
30' LENGTH REEL HOSE
3-PLY FIVER REINFORCED
3/8" OR 1/2" FEMALE NPT INLET
18" LENGTH INLET HOSE
ADJUSTABLE BALL STOP
STANDARD PRO SPRAY VALVE
SOLID BRASS SHOWER HEAD - NO "O" RINGS TO LEAK
BRONZE HANDLE - NOT PLASTIC - MEANS FULL "ON"
FITS ALL BRANDS
2.65GPM AT 80 PSI
SHOWER SPRAY PATTERN
SYSTEM LIMITS
TEMP: 40°F MIN. TO 140°F MAX.
PRESSURE: 200 PSI MAX. STATIC
SHIPPING WEIGHT
35.0 LBS
Download
Technical specification
Technical specification
Unique ref.
fisher_2985
Product family
Single Faucets
Product group
Reel Rinses
Type
Object (single object)
Date of publishing
2012-01-25
Edition number
1
Links
Links
Product url
http://www.fisher-mfg.com/categories/2387/products
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
Region availability
North America
United States
Similar products
FontanaShowers
Fontana Cholet Floor Stand Gold Finish Bath Tub Faucet Dual Handle With Hand Shower
5.0
(
5
)
Download
Stern Engineering
Boreal touchless Duo - Soap and Water
Download
FontanaShowers
Fontana Gold Brass Wall Mount Rainfall Ultra Thin Shower Head
4.8
(
6
)
Download
FontanaShowers
Modena Widespread 8"" Antique Brass Bathroom Sink Faucet Dual Handle Mixer Faucet
Download
FontanaShowers
Fontana Milan Single Lever Wall Mount Polished Gold 8.27"" (210MM) Sink Faucet
3.3
(
7
)
Download
FontanaShowers
Kimberley Chrome Finish Bathroom Sink Faucet
4.3
(
6
)
Download