Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
fishermanufacturing/products/8f8e6d13-8287-4c94-9cbe-295b8998cf80
Home
Categories
Sanitary
Taps & Mixers
Pre-Rinse Unit: 8" CC Backsplash with Add On Spout
Available in United States
Fisher Manufacturing
Follow
Pre-Rinse Unit: 8" CC Backsplash with Add On Spout
FEATURES:
MAIN CONTROL VALVE
8" C/C BACKSPLASH MOUNT
INTERNAL SPRING LOADED CHECK VALVES
SWIVELLING SEAT DISKS
HOT SIDE STEM - RIGHT HAND CHECK
COLD SIDE STEM - LEFT HAND CHECK
STAINLESS STEEL SEATS, SEAT SCREWS, AND HANDLE SCREWS
HOSE
36" LENGTH
STAINLESS STEEL END FITTINGS
STAINLESS STEEL EXTERNAL JACKET
3-PLY FIBER REINFORCED INTERNAL RUBBER HOSE
REPAIRABLE IN-FIELD WITH SIMPLE TOOLS
ULTRA SPRAY VALVE
LOWEST ENERGY USER - 1.15 GPM @ 60 PSI
CLEANS FASTER - TEST PROVEN
ENGINEERED TO LAST - NO 'O' RINGS TO LEAK
INTERCHANGEABLE - FITS ALL BRANDS
WALL BRACKET
ADJUSTS FROM 2" TO 12"
SYSTEM LIMITS
TEMP: 40°F MIN. TO 140°F MAX.
PRESSURE: 200 PSI MAX. STATIC
SHIPPING WEIGHT
15.0 LBS
Download
Technical specification
Technical specification
Unique ref.
fisher_34436
Product family
Single Faucets
Product group
Pre-Rinse Units
Type
Object (single object)
Date of publishing
2012-01-25
Edition number
1
Links
Links
Product url
http://www.fisher-mfg.com/categories/809/products
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
Region availability
North America
United States
Similar products
FontanaShowers
Fontana Cholet Floor Stand Gold Finish Bath Tub Faucet Dual Handle With Hand Shower
5.0
(
5
)
Download
Stern Engineering
Boreal touchless Duo - Soap and Water
Download
FontanaShowers
Fontana Gold Brass Wall Mount Rainfall Ultra Thin Shower Head
4.8
(
6
)
Download
FontanaShowers
Modena Widespread 8"" Antique Brass Bathroom Sink Faucet Dual Handle Mixer Faucet
Download
FontanaShowers
Fontana Milan Single Lever Wall Mount Polished Gold 8.27"" (210MM) Sink Faucet
3.3
(
7
)
Download
FontanaShowers
Kimberley Chrome Finish Bathroom Sink Faucet
4.3
(
6
)
Download