Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
fishermanufacturing/products/39c32d8b-39df-4163-b7a9-8b48b3347207
Home
Categories
Sanitary
Taps & Mixers
8" Adjustable Wall Pot Filler
Available in United States
Fisher Manufacturing
Follow
8" Adjustable Wall Pot Filler
FEATURES:
ECCENTRICS ADJUST FROM 7-1/2" TO 8-1/2"
INTERNAL SPRING LOADED CHECK VALVES
SWIVELLING SEAT DISKS
HOT SIDE STEM - RIGHT HAND, COLD - LEFT HAND
SPOUT STEM - RIGHT HAND
STAINLESS STEEL SEAT CREWS
STAINLESS STEEL HANDLE SCREWS
SYSTEM LIMITS
TEMP: 40°F MIN. TO 140°F MAX.
PRESSURE 200 PSI MAX. STATIC
5.00 GPM @ 80 PSI
SHIPPING WEIGHT
6.0 LBS
Download
Technical specification
Technical specification
Unique ref.
fisher_4230
Product family
Single Faucets
Product group
Pot Filler - 1/2"
Type
Object (single object)
Date of publishing
2012-01-25
Edition number
1
Links
Links
Product url
http://www.fisher-mfg.com/categories/357/products
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
Region availability
North America
United States
Similar products
FontanaShowers
Fontana Cholet Floor Stand Gold Finish Bath Tub Faucet Dual Handle With Hand Shower
5.0
(
5
)
Download
Stern Engineering
Boreal touchless Duo - Soap and Water
Download
FontanaShowers
Fontana Gold Brass Wall Mount Rainfall Ultra Thin Shower Head
4.8
(
6
)
Download
FontanaShowers
Modena Widespread 8"" Antique Brass Bathroom Sink Faucet Dual Handle Mixer Faucet
Download
FontanaShowers
Fontana Milan Single Lever Wall Mount Polished Gold 8.27"" (210MM) Sink Faucet
3.3
(
7
)
Download
FontanaShowers
Kimberley Chrome Finish Bathroom Sink Faucet
4.3
(
6
)
Download