Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
fishermanufacturing/products/7e5296fa-afde-4dc4-ba7a-00289493a11b
Home
Categories
Sanitary
Taps & Mixers
Pre-Rinse Unit: 8" CC Backsplash with Elbows
Available in United States
Fisher Manufacturing
Follow
Pre-Rinse Unit: 8" CC Backsplash with Elbows
FEATURES:
CONTROL VALVE
8" BACKSPLASH MOUNT
INTERNAL SPRING LOADED CHECK VALVES
SWIVELLING SEAT DISKS
HOT SIDE STEM - RIGHT HAND
COLD SIDE STEM - LEFT HAND
STAINLESS STEEL SEATS
STAINLESS STEEL SEAT SCREWS
STAINLESS STEEL HANDLE SCREWS
1/2" SLIP JOINT KIT
HOSE
36" LENGTH
STAINLESS STEEL END FITTINGS
STAINLESS STEEL EXTERNAL JACKET
3 PLY FIBER EINFORCED INTERNAL RUBBER HOSE
REPAIRABLE IN FIELD WITH SIMPLE TOOLS
ULTRA SPRAY VALVE
LOWEST ENERGY USER - 1.15 GPM @ 60 PSI
CLEANS FASTER - TEST PROVEN
ENGINEERED TO LAST - NO 'O' RINGS TO LEAK
INTERCHANGEABLE - FITS ALL BRANDS
SYSTEM LIMITS
TEMP: 40°F MIN. TO 140°F MAX.
PRESSURE: 200 PSI MAX. STATIC
SHIPPING WEIGHT
12.0 LBS
Download
Technical specification
Technical specification
Unique ref.
fisher_55409
Product family
Single Faucets
Product group
Pre-Rinse Units
Type
Object (single object)
Date of publishing
2012-01-25
Edition number
1
Links
Links
Product url
http://www.fisher-mfg.com/categories/1093/products
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
Region availability
North America
United States
Similar products
FontanaShowers
Fontana Cholet Floor Stand Gold Finish Bath Tub Faucet Dual Handle With Hand Shower
5.0
(
5
)
Download
Stern Engineering
Boreal touchless Duo - Soap and Water
Download
FontanaShowers
Fontana Gold Brass Wall Mount Rainfall Ultra Thin Shower Head
4.8
(
6
)
Download
FontanaShowers
Modena Widespread 8"" Antique Brass Bathroom Sink Faucet Dual Handle Mixer Faucet
Download
FontanaShowers
Fontana Milan Single Lever Wall Mount Polished Gold 8.27"" (210MM) Sink Faucet
3.3
(
7
)
Download
FontanaShowers
Kimberley Chrome Finish Bathroom Sink Faucet
4.3
(
6
)
Download