Publish your products
Sofa CJ4

Sofa CJ4

4.8 out of 5 stars4.8(10 reviews)
The CJ4 is a unique piece of furniture as it is one of very few sofas that is made entirely of natural materials. You can be close and cosy when you spend time with your nearest and dearest; you can also lie back and relax alone in front of the TV after a long day with the same amount of true comfort. It is perfectly possible to place it in the middle of the room as it is designed to be beautiful from all angles. The CJ4 is slightly curved to create a sense of togetherness, and the seat cushion is adjustable and removable to suit your particular taste. The padding provides a comfortable firmness that allows you to sit for a long time without getting hot and uncomfortable. The CJ4 is made from hand-made, natural materials, steel springs, horsehair and flax batt, so you do not have to worry about chemicals such as flame retardants, petrochemical toxins or other hazardous substances.
Technical specification
  • Unique ref.CJ4
  • Product familyEasy Chairs - Sofas
  • Product groupSofa
  • TypeObject (single object)
  • Date of publishing2014-06-19
  • Edition number1
  • Height (mm)740
  • Width (mm)2010
  • Depth (mm)870
Related
  • Material mainFabric
  • Material secondaryWood
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFurniture - Sofas
  • IFC classificationFurnishing Element
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56

Region availability

Europe North America Asia Africa South America Oceania
Åland Islands
Anguilla
Armenia
Algeria
Argentina
American Samoa
Albania
Antigua and Barbuda
Azerbaijan
Angola
Bolivia
Australia
Andorra
Aruba
Bangladesh
Benin
Brazil
Cook Islands
Austria
Barbados
Bhutan
Botswana
Chile
Federated States of Micronesia
Belarus
Belize
British Indian Ocean Territory
Burkina Faso
Colombia
Fiji
Belgium
Bermuda
Brunei
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Virgin Islands
Cambodia
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Canada
China
Cape Verde
French Guiana
Kiribati
Croatia
Caribbean Netherlands
Christmas Island
Central African Republic
Guyana
Marshall Islands
Cyprus
Cayman Islands
Cocos (Keeling) Islands
Chad
Paraguay
Nauru
Czech Republic
Collectivity of Saint Martin
Georgia
Comoros
Peru
New Caledonia
Denmark
Costa Rica
Hong Kong
Côte d'Ivoire
Suriname
New Zealand
Estonia
Cuba
India
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Curaçao
Indonesia
Djibouti
Venezuela
Norfolk Island
Finland
Dominica
Japan
Equatorial Guinea
Northern Mariana Islands
France
Dominican Republic
Kazakhstan
Eritrea
Palau
Germany
El Salvador
Kyrgyzstan
Eswatini
Papua New Guinea
Gibraltar
Greenland
Laos
Ethiopia
Pitcairn Islands
Greece
Grenada
Macau
Gabon
Samoa
Guernsey
Guadeloupe
Malaysia
Ghana
Solomon Islands
Hungary
Guatemala
Maldives
Guinea
Timor-Leste
Iceland
Haiti
Mongolia
Guinea-Bissau
Tokelau
Ireland
Honduras
Myanmar (Burma)
Kenya
Tonga
Isle of Man
Jamaica
Nepal
Lesotho
Tuvalu
Italy
Martinique
North Korea
Liberia
United States Minor Outlying Islands
Jersey
Mexico
Pakistan
Libya
Vanuatu
Latvia
Montserrat
Philippines
Madagascar
Wallis and Futuna
Liechtenstein
Nicaragua
Singapore
Malawi
Lithuania
Panama
South Korea
Mali
Luxembourg
Puerto Rico
Sri Lanka
Mauritania
Malta
Saint Kitts and Nevis
Taiwan
Mauritius
Moldova
Saint Lucia
Tajikistan
Mayotte
Monaco
Saint Pierre and Miquelon
Thailand
Morocco
Montenegro
Saint Vincent and the Grenadines
Turkmenistan
Mozambique
Netherlands
Saint-Barthélemy
Uzbekistan
Namibia
North Macedonia
Sint Maarten
Vietnam
Niger
Norway
The Bahamas
Nigeria
Poland
Trinidad and Tobago
Republic of the Congo
Portugal
Turks and Caicos Islands
Reunion
Romania
U.S. Virgin Islands
Rwanda
Russia
United States
Saint Helena
San Marino
São Tomé and Príncipe
Serbia
Senegal
Slovakia
Seychelles
Slovenia
Sierra Leone
Spain
Somalia
Svalbard and Jan Mayen
South Africa
Sweden
South Sudan
Switzerland
Sudan
Ukraine
Tanzania
United Kingdom
The Gambia
Vatican City
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe