Publish your products
Højer Kontrakt® Original
Højer Kontrakt® Original
Højer Kontrakt® Original
Højer Kontrakt® Original
Højer Kontrakt® Original

    Højer Kontrakt® Original

    The timeless Højer Kontrakt® Original carpet has been part of Fletco’s collection since 2013 and is made of top-quality New Zealand wool. The hand-dyed yarn has a unique melange effect that highlights the natural play of colours in the sheep’s wool. While this is especially pronounced in the beige and grey notes, the intrinsic beauty of the wool yarn is also evident in the more saturated colours and brings a warm feel to the interior.

    Available in 12 classic colours. Custom colours available from +200 m2. 

    Højer Kontrakt® Original is also available as an area rug with a variety of rug binding options.

    Specification
    • Yarn: 80% Pure new wool / 20% PA66
      Broadloom:
      Approx. 400 cm
      Area rugs with edge binding:
      RS 100 series

      Colours: 12
      Special colours:
       Available from 200 m2
      Acoustic backing (SilentBac):
       Available from 200 m2
      Classification: 33 Commercial—heavy

      Environmental and Indoor health properties:

      • 100% free of PVC, Latex and bitumen
      • Manufactured in Denmark using 100% renewable wind energy

      Primary & secondary backing:
      Recycled Polyester (rPET – recycled plastic bottles)
      Glue: Latex free

    Technical specification
    • Unique ref.Hoejer-Kontrakt-Original
    • Product familyWall-to-wall carpet
    • Product groupHøjer Kontrakt® Original
    • TypeObject (single object)
    • Date of publishing2022-10-10
    • Edition number1
    • Width (mm)4000
    Related
    • Material mainWool
    • Material secondaryPolyamide
    • Designed inDenmark
    • Manufactured inDenmark
    Classification
    • BIMobject CategoryFlooring - Carpets
    • IFC classificationFloor

    Region availability

    Asia Europe Oceania North America
    Bahrain
    Åland Islands
    Australia
    Canada
    China
    Albania
    New Zealand
    Greenland
    India
    Austria
    U.S. Virgin Islands
    Japan
    Belgium
    United States
    Kuwait
    Bosnia and Herzegovina
    Oman
    Bulgaria
    Qatar
    Croatia
    Saudi Arabia
    Cyprus
    South Korea
    Czech Republic
    Türkiye
    Denmark
    United Arab Emirates
    Estonia
    Yemen
    Faroe Islands
    Finland
    France
    Germany
    Greece
    Hungary
    Iceland
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit