Publish your products
COM 1000
COM 1000
COM 1000
COM 1000
COM 1000
COM 1000
COM 1000

    COM 1000

    With its stringently simple design, COM 1000 is the essence of a timeless carpet with an emphasis on exquisite quality and exceptional functionality. The classic expression sparks associations to cobblestone paving, a classic architectural element in the urban space.

    The flat-woven carpet is the obvious first choice in settings with extraordinary cleaning requirements along with high standards for quality and comfort. COM 1000 is woven from solution dyed yarn, which ensures that the carpet will stay beautiful in settings that are subject to especially demanding cleaning procedures.

    Available as broadloom or LockTiles® – our patented concept that allows for a perfect installation with minimally visible joins and a homogeneous expression. Also available as ZigZag®-Tiles and modular carpet tiles.

    Available from our warehouse in 10 timeless colours.


    Specification
    • Yarn: 100% PA6
      Broadloom:
      Approx. 400 cm
      Area rugs with edge binding:
      RS 100 series
      LockTiles® and ZigZag-Tiles®:
      50x50 cm
      Carpet tiles:
      50x50, 25x100, 50x1000 and 100x100 cm
      Sebastian Wrong shapes:
      904, 909 and 914

      Colours: 10
      Special colours:
      Upon inquiry
      Acoustic backing (SilentBac):
      Available from 200 m2
      Classification: 33 Commercial—heavy

      Environmental and Indoor health properties:

      • 100% free of PVC, Latex and bitumen
      • Manufactured in Denmark using 100% renewable wind energy

      Primary & secondary backing:
      Recycled Polyester (rPET – recycled plastic bottles)
      Glue: Latex free

    Technical specification
    • Unique ref.COM-1000
    • Product familyWall-to-wall carpet & carpet tiles
    • Product groupCOM 1000
    • TypeObject (single object)
    • Date of publishing2022-10-10
    • Edition number1
    • Width (mm)4000
    Related
    • Material mainPolyamide
    • Designed inDenmark
    • Manufactured inDenmark
    Classification
    • BIMobject CategoryFlooring - Carpets
    • IFC classificationFloor

    Region availability

    Asia Europe Oceania North America
    Bahrain
    Åland Islands
    Australia
    Canada
    China
    Albania
    New Zealand
    Greenland
    India
    Austria
    U.S. Virgin Islands
    Japan
    Belgium
    United States
    Kuwait
    Bosnia and Herzegovina
    Oman
    Bulgaria
    Qatar
    Croatia
    Saudi Arabia
    Cyprus
    South Korea
    Czech Republic
    Türkiye
    Denmark
    United Arab Emirates
    Estonia
    Yemen
    Faroe Islands
    Finland
    France
    Germany
    Greece
    Hungary
    Iceland
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit