Publish your products
Duo
Duo
Duo
Duo

    Duo

    Uno and Duo are classical flat-woven carpet designs based on proud traditions of weaving craftsmanship and characterized by extreme durability and a subtle weave. The elegant, almost minimalist expression with clean, straight lines brings to mind the countless fields throughout the Danish landscape, which follow the same orderly pattern, year after year, as they have for generations.

    With their harmonious surface, Uno and Duo complement modern and more traditional architecture equally well. Uno is defined by uniform lines, while Duo presents a two-part linear expression with both wide and narrow lines. Both designs are available in a broad palette of standard colours ranging from classic earth tones to more vibrant accent notes, depending on whether the carpet should form a calm foundation or accentuate other design elements.

    Available in 37 colours from our warehouse. Custom colours available from 200+ m2.

    Specification
    • Yarn: 100% PA66
      Broadloom:
      Approx. 400 cm
      Area rugs with edge binding:
      RS 100 series

      Colours: 37
      Special colours:
       Available from 200 m2
      Acoustic backing (SilentBac):
       Available from 200 m2
      Classification: 33 Commercial—heavy

      Environmental and Indoor health properties:

      • 100% free of PVC, Latex and bitumen
      • Manufactured in Denmark using 100% renewable wind energy

      Primary & secondary backing:
      Recycled Polyester (rPET – recycled plastic bottles)
      Glue: Latex free

    Technical specification
    • Unique ref.Duo
    • Product familyWall-to-wall carpet
    • Product groupDuo
    • TypeObject (single object)
    • Date of publishing2022-10-10
    • Edition number1
    • Width (mm)4000
    Related
    • Material mainPolyamide
    • Designed inDenmark
    • Manufactured inDenmark
    Classification
    • BIMobject CategoryFlooring - Carpets
    • IFC classificationFloor

    Region availability

    Asia Europe Oceania North America
    Bahrain
    Åland Islands
    Australia
    Canada
    China
    Albania
    New Zealand
    Greenland
    India
    Austria
    U.S. Virgin Islands
    Japan
    Belgium
    United States
    Kuwait
    Bosnia and Herzegovina
    Oman
    Bulgaria
    Qatar
    Croatia
    Saudi Arabia
    Cyprus
    South Korea
    Czech Republic
    Türkiye
    Denmark
    United Arab Emirates
    Estonia
    Yemen
    Faroe Islands
    Finland
    France
    Germany
    Greece
    Hungary
    Iceland
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    United Kingdom
    Vatican City