We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Flex-C Arch - Archway Flexible Structural Framing

Unique ref.: flex-ability-003
Brand: Flex-Ability Concepts
Product family: Structural Frames
Product group: Flex-C Arch
Date of publishing: 2019-09-11
Edition number: 1
Type: Object (single object)
Download (3)

Use Flex-C Arch to frame arches in a fraction of the time required by traditional methods. This sturdy product is manufactured to accommodate most doorway and window arch applications.
With Flex-C Arch you can easily form arches on site or shop form them ahead of time. Either way, Flex-C Arch ensures the highest job production rates.
Flex-C Arch allows installers to create perfectly formed arches that will eliminate call backs.

Create perfect arches using these easy steps:
First, draw the desired arch/curve on a concrete surface.
Second, lay the Flex-C Arch on the drawn line and bend it with your hands to match the curve.
Third, with the Flex-C Arch sitting on the concrete, hammer the tabs flat to embed them. When the Flex-C Arch is too narrow to reach the tabs with a hammer you may need to use a bolt as punch. Flex-C Arch can also be secured into shape by installing self drilling screws along the sides or through the face.
Finally, Slide the Flex-C Arch over the rough opening and secure it with screws or nails. Note: When splicing, first shape and secure Flex-C Arch then overlap and connect with screws.

Standard sizes: 2"x4", 2"x6", 3-5/8" and 6" for residential or commercial applications.
Available lengths: 5' and 8'
Minimum radius: 9"

Flanges and Web:
• ASTM A653, structural grade 33, hot dipped galvanized steel.
• Standard protective coating equal or superior to ASTM A653 coating designation G-40 or A-40
• 20 gauge


Material main: Galvanized steel
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Walls - Internal Walls
IFC classification: Structural Member
Uniclass 1.4 Code: L35
Uniclass 1.4 Description: Structural metal
Uniclass 2.0 Code: SS-25-10-32
Uniclass 2.0 Description: Framed Wall Structure Systems
Uniclass 2015 Code: Pr_20_65_34_51
Uniclass 2015 Description: Metal framed structures
CSI MasterFormat 2014 Code: 05 12 00
CSI MasterFormat 2014 Title: Structural Steel Framing
OmniClass Number: 23-13 35 00
OmniClass Title: Framing Products
CSI UniFormat II Code: C10
CSI UniFormat II Title: INTERIOR CONSTRUCTION
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

AEC Daily

AEC Daily Links

AEC Daily Links

Click these links for more information from AEC Daily

Name Value
Education https://www.aecdaily.com/sc.php?node_id=1730373&tabidx=education&company=Flex-Ability+Concepts&subtabidx=osp

BIMobject SEEK Properties

Walls - Internal Walls

Name Value
Depth 1.125 in
Width 3.625 in

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Length 120 in
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Steel, ASTM A653

Flex-Ability Concepts

Properties

Name Value
Material Gauge 25 ga

BIMobject®