We are using cookies to provide our services

By using our services you agree to our use of cookies

;

ARIK 10

Unique ref.: Arik10
Brand: Flexalighting
Product family: Downlights
Product group: Ceiling mounted
Width (mm): 100
Height (mm): 135
Date of publishing: 2019-09-20
Edition number: 1
Type: Object (single object)
Download (2)
The Arik range of surface-mounted fixtures combines minimal geometry with high mechanical and optical quality. Incredibly easy to install, it is ideal for applications ranging from the accenting of display elements and architectural details to general lighting.

The Arik range of surface-mounted fixtures combines minimal geometry with high mechanical and optical quality. Incredibly easy to install, it is ideal for applications ranging from the accenting of display elements and architectural details to general lighting.


Material main: Aluminium
Material secondary:
Designed in: Italy
Manufactured in: Italy

BIMobject Category: Lighting - Ceiling Mounted
IFC classification: Light Fixture
UNSPSC name: Lighting Fixtures and Accessories
UNSPSC code: 3911
Uniclass 1.4 Code: JY73
Uniclass 1.4 Description: Luminaires and lamps
Uniclass 2.0 Code: PR-49
Uniclass 2.0 Description: Luminaires And Lamps
NBS Reference Code: 49
NBS Reference Description: Luminaires And Lamps
CSI MasterFormat 2014 Code: 26 50 00
CSI MasterFormat 2014 Title: Lighting
OmniClass Number: 23-35 47 11
OmniClass Title: Lighting Fixtures
CSI UniFormat II Code: D5020
CSI UniFormat II Title: Lighting & Branch Wiring
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

All BIM objects are real products from real manufacturers confirmed and approved