Publish your products
Bracket MP024BKT2

Bracket MP024BKT2

The Multi-Position Tall Bracket (MPT) was developed to be the simplest, most versatile mounting bracket for flexible sprinkler drops on the market. This no-touch ceiling tile model allows the ceiling tile to be installed after the FlexHead® drop is fully in place.

The MPT bracket now has even more adjustability! The FlexHead® team added additional securing locations and adjusted the legs to create more versatility and can now be installed on a number of different ceiling grid options.  It also works well with 16” on center hard lid ceiling applications.

Specification
    • No Touch superior height allows the MPT to be mounted without pre-installing the ceiling tile and comes out of the box fully assembled at 24”
    • Telescoping Design within seconds the MPT Bracket can be adjusted from 24” to 16” to 14 ½” in length accommodating numerous applications without additional fabrication
    • No loose parts as pre-installed mounting screws quickly secure the bracket to the ceiling T bar
    • Adjustable Open Hub allows for swift & accurate repositioning at the 1/4 points
    • Stable 3.5” offset bracket legs provide sprinkler head position at true center of tile while mounting bracket remains secure in its intended place
Technical specification
  • Unique ref.bracket_mp024bkt2
  • Product familySprinkler
  • Product groupMulti-Position Tall Bracket
  • TypeObject (single object)
  • Date of publishing2014-01-01
  • Edition number1
Related
  • Material mainAluminium
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFire Products - Sprinkler Systems
  • Uniclass 2015 CodeSs_55_30_96_85
  • Uniclass 2015 DescriptionSprinkler systems
  • OmniClass Number23-11 27 15 11 11
  • OmniClass TitleInstalled Sprinkler Heads
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit