Publish your products
Terrae
Terrae
    Flou

    Terrae

    Low-level coffee tables that are sturdy and elegant, and produced in marble: matt brushed Corallo beige, polished Corallo beige, polished Carrara white, polished Emperador, matt brushed Orobico gray, polished Silk Georgette, polished Calacatta gold, polished Collemandina red.
    Technical specification
    • Unique ref.Terrae
    • Product familyFurniture
    • Product groupTables
    • TypeObject (single object)
    • Date of publishing2012-09-19
    • Edition number1
    • Height (mm)320
    • Width (mm)800
    • Depth (mm)800
    Related
    • Material mainMarble
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryFurniture - Tables
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50_21
    • Uniclass 2015 DescriptionDesks, tables and worktops
    • CSI MasterFormat 2014 Code12 58 23
    • CSI MasterFormat 2014 TitleCoffee Tables
    • OmniClass Number23-21 23 15
    • OmniClass TitleResidential Tables
    • CSI UniFormat II CodeE2020
    • CSI UniFormat II TitleMovable Furnishings
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit