Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
flux/products/6f2441ec-1507-4885-94d7-b91aa26b8ef9
Home
Categories
Lighting
Wall Mounted
DNA T5
Available in United States
Flux
Follow
DNA T5
Lysrörsarmatur med färgade filter. Återspegla färger och teman i inredning och arkitektur, lätt att byta filter själv. Fast anslutning. Inbyggt HF multidon, dimbart som tillval. Designer: Carola Lindh-Hormia
Download
Technical specification
Technical specification
Unique ref.
50-001-003
Product family
Flux kollektion
Product group
Väggbelysning
Type
Digital Inventory (Products)
Date of publishing
2012-05-14
Edition number
1
Height (mm)
116
Width (mm)
885
Depth (mm)
85
Links
Links
Product url
http://www.flux.nu/produkter/familj/66/dna-t5.html
Installation instructions
http://www.flux.nu/Files/ProductGroup/installationsanvisningar/66/Installationsanvisning%20DNA.pdf
Related
Related
Material main
Aluminium
Material secondary
Aluminium
Designed in
Sweden
Manufactured in
Sweden
Classification
Classification
BIMobject Category
Lighting - Wall Mounted
IFC classification
Light Fixture
UNSPSC name
Interior lighting fixtures and accessories
UNSPSC code
391115
Similar products
Alcon Lighting
Rectangular Outdoor LED Wall Sconce
4.8
(
6
)
Download
Dutton Brown
Color Ruler Sconce
4.9
(
7
)
Download
Dutton Brown
Cap Sconce 6"
Download
XAL
SASSO 60 round wall direct indirect
4.7
(
55
)
Download
Dutton Brown
Phoenix Sconce
Download
Dutton Brown
Cap Double Sconce 6"
Download