Publish your products
9000E Basin Mixer Medi Care
9000E Basin Mixer Medi Care

    9000E Basin Mixer Medi Care

    EcoSafe® mixer with cold start.

    Chrome.                                                                                              RSK 8277849 NRF 4300086 VVS 701578364

    An optimal fusion of design and function. The FM Mattsson 9000E range ushers in a new generation of mixers that are environmentally engineered down to the last detail. The mixer brings beauty and technical perfection to your bathroom. Even in its basic version, the mixer has unique functions that save energy without compromising on  comfort.

    Specification
      • EcoSafe® mixer 
      • Cold Start 
      • Ceramic cartridge with soft closing function 
      • Adjustable flow control and temperature limiter 
      • Flow limiter without air admixture, constant flow 5 l/min at 200–600 kPa
      • Flexible connection tubes in stainless steel braided Soft PEX® flat end Ø10 mm, with protective plastic covering for improved hygiene and easier cleaning
      • Lever: 180 mm

    Technical specification
    • Unique ref.80604600
    • Product familyHealth and Care
    • Product groupFM Mattsson 9000E
    • TypeObject (single object)
    • Date of publishing2019-12-12
    • Edition number1
    • Height (mm)66
    • Width (mm)295
    • Depth (mm)265
    Related
    • Material mainBrass
    • Material secondaryPolished Chrome
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)1.74
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationFurnishing Element
    • UNSPSC nameMixers or agitators
    • UNSPSC code47101512
    • Uniclass 2015 CodePr_60_75_08_54
    • Uniclass 2015 DescriptionMixers
    • CSI MasterFormat 2014 Code41 14 33
    • CSI MasterFormat 2014 TitleMixers
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit