This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

9000E II Shower Kit

Unique ref.: 82181000
Brand: FM Mattsson
Product family: Showers
Product group: FM Mattsson 9000E
Width (mm): 303
Height (mm): 750
Depth (mm): 70
Date of publishing: 2017-05-05
Edition number: 1
Type: Object (single object)
Download (8)
Head shower kit with soap dish, diverter, slider and flexible wall bracket with sealing. Both head and hand shower have Eco Flow 12 l/min. 4MS approved brass. 160 c/c. Chrome.
RSK 8377370

82182500 150 c/c
RSK 8377371 NRF 4304822 LVI 6569771 VVS 722827824

The 9000E series is constantly being upgraded and extended. Ergonomics and eco-friendliness go hand in hand with high quality and outstanding design. The series has several excellent safety and environmental care features, and we have aimed to achieve the same characteristics when designing the new shower. No detail has been left to chance. The combination shower has a very sturdy appearance. It is ECOSAFE-labelled, like the other 9000E products.

Safety mixer FMM 8211-1000, shampoo shelf FMM 9304-0800 and head shower set FMM 9392-1000.
Anti lime-scale head- and hand shower.
Both head and hand shower have Eco Flow 12 l/min.
Shower bar with diverter, slider, soap dish and flexible wall bracket with sealing.


Material main: Brass
Material secondary: Zink
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Sanitary - Showers
IFC classification: Furnishing Element
UNSPSC name: Plumbing fixtures
UNSPSC code: 3018
Uniclass 1.4 Code: L7214
Uniclass 1.4 Description: Showers
Uniclass 2.0 Code: PR-35-06-81
Uniclass 2.0 Description: Shower Heads
Uniclass 2015 Code: Pr_40_20_87_76
Uniclass 2015 Description: Shower heads
NBS Reference Code: 35-06-81
NBS Reference Description: Shower Heads
CSI MasterFormat 2014 Code: 22 41 39
CSI MasterFormat 2014 Title: Residential Faucets, Supplies, and Trim
OmniClass Number: 23-31 17 19
OmniClass Title: Shower Head Fixtures
CSI UniFormat II Code: D2010
CSI UniFormat II Title: Plumbing Fixtures
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

BIMobject SEEK Properties

Sanitary - Showers

Name Value
Depth 70 mm
Height 750 mm
Material Brass
Width 303 mm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Brass

BIMobject®