This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Siljan Kitchen mixer

Unique ref.: 83000000
Brand: FM Mattsson
Product family: Kitchen Mixers
Product group: FM Mattsson Siljan
Width (mm): 51
Height (mm): 375
Depth (mm): 220
Date of publishing: 2017-05-05
Edition number: 1
Type: Object (single object)
Download (9)
Kitchen mixer with J-spout. Ecosafe Mixer with coldstart and softclosing function. Adjustable flow control and temperaturelimiter. Energy class C. Chrome
RSK 8309119 LVI 6258295 VVS 705766304

83000010 RSK 8309120 NRF 4300957

EcoSafe® mixer.
Cold Start.
Soft closing with ceramic cartridge.
Adjusable flow control and temperature limiter.
Aerator with Eco Flow.
Swivel spout, limitation part for 60°, 85°, 110° or 360° included.
Soft PEX® hoses with 10 mm connector or 3/8" connecting nut (stainless steel braided).
Hole diameter Ø34-37 mm.


Material main: Brass
Material secondary: Zink
Designed in: Sweden
Manufactured in: Sweden
Weight Net (Kg): 1.9

BIMobject Category: Kitchen - Taps & Mixers
IFC classification: Furnishing Element
UNSPSC name: Plumbing fixtures
UNSPSC code: 3018
Uniclass 1.4 Code: L725111
Uniclass 1.4 Description: Mixer taps
Uniclass 2.0 Code: PR-35-79-79
Uniclass 2.0 Description: Sink Water Supply Fittings
Uniclass 2015 Code: Pr_40_20_87_84
Uniclass 2015 Description: Sink taps
NBS Reference Code: 35-79-79
NBS Reference Description: Sink Water Supply Fittings
CSI MasterFormat 2014 Code: 22 41 39
CSI MasterFormat 2014 Title: Residential Faucets, Supplies, and Trim
OmniClass Number: 23-31 11 00
OmniClass Title: Faucets
CSI UniFormat II Code: D2010
CSI UniFormat II Title: Plumbing Fixtures
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

RSK Databasen

RSK Databasen

RSK Databasen

Name Value
RSK Number 8309119

BIMobject®