Publish your products
Siljan Flexi Duo Kitchen mixer
Siljan Flexi Duo Kitchen mixer

    Siljan Flexi Duo Kitchen mixer

    FM Mattsson Siljan Duo has a traditional lever as well as a touchless sensor function. The mixer is activated by holding a hand in front of the sensor. It will deliver a limited amount of water during a chosen time period - 4, 8 or 12 seconds, but can easily be stopped by holding the hand again in front of the sensor. Simple and hygienic! A convenient cleaning mode, and a removable nozzle with two spray-modes are included. Chrome.

    Articlenumber: 8312-0010 RSK 8338930 NRF 4301001 VVS 705764604


    Specification
      • EcoSafe® mixer
      • Cold Start
      • Ceramic cartridge with soft closing function
      • Adjustable flow control and temperature limiter
      • Eco Flow (energy and water saving aerator)
      • Swivel spout, limitation part for 60°, 85°, 110° or 360° included
      • Flush Timeout - safety shut-off to prevent flooding
      • Can be turned off for 5 min. (eg for cleaning)
      • Low power consumption - Long life
      • IP class sensor, IP67
      • Approved non-return valves, EN-Standard EN1717

        Installation:
      • Automatic sensor calibration
      • All models can be adapted for either battery 6V or mains operation 12V AC/DC
      • Mains operation requires installation of the AC adapter FMM 1623-0000, and power supply FMM 1619-4000 alternatively transformer FMM 1619-3000
      • Soft PEX® hoses with 3/8" connecting nut (stainless steel braided)
      • Hole diameter Ø34-37 mm

        Settings:
      • Programmable detection distance
      • Adjustable flush time

    Technical specification
    • Unique ref.83120010
    • Product familyKitchen Mixers
    • Product groupFM Mattsson Siljan
    • TypeObject (single object)
    • Date of publishing2020-12-10
    • Edition number1
    • Height (mm)375
    • Width (mm)51
    • Depth (mm)220
    Related
    • Material mainBrass
    • Material secondaryZinc
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)1.9
    Classification
    • BIMobject CategoryKitchen - Taps & Mixers
    • IFC classificationFurnishing Element
    • UNSPSC namePlumbing fixtures
    • UNSPSC code3018
    • Uniclass 2015 CodePr_40_20_87_84
    • Uniclass 2015 DescriptionSink taps
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit