This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Siljan Shower kit 150 c/c

Unique ref.: 83821500
Brand: FM Mattsson
Product family: Showers
Product group: FM Mattsson Siljan
Width (mm): 300
Height (mm): 750
Depth (mm): 70
Date of publishing: 2017-05-05
Edition number: 1
Type: Object (single object)
Download (8)
Shower kit with Safety mixer for shower and shower set with 3-spray handshower, soapdish and hose. Upper wallbracket is flexible, incl. sealings. Energy class A. Chrome. 150 c/c
RSK 8377321 NRF 4301828 LVI 6561093 VVS 722820804
83820000 160 c/c
RSK 8377320

With 3-spray handshower, anti-lime scale.
Upper wallbracket is flexible.
Including shower rod with wall sealing, soapdish, hose and slider.
Safety mixer with eco function and temperature stop at 38°.


Material main: Brass
Material secondary: Zink
Designed in: Sweden
Manufactured in: Sweden
Weight Net (Kg): 4

BIMobject Category: Sanitary - Showers
IFC classification: Furnishing Element
UNSPSC name: Plumbing fixtures
UNSPSC code: 3018
Uniclass 1.4 Code: L7214
Uniclass 1.4 Description: Showers
Uniclass 2.0 Code: PR-35-06-81
Uniclass 2.0 Description: Shower Heads
Uniclass 2015 Code: Pr_40_20_87_76
Uniclass 2015 Description: Shower heads
NBS Reference Code: 35-06-81
NBS Reference Description: Shower Heads
CSI MasterFormat 2014 Code: 22 41 39
CSI MasterFormat 2014 Title: Residential Faucets, Supplies, and Trim
OmniClass Number: 23-31 17 19
OmniClass Title: Shower Head Fixtures
CSI UniFormat II Code: D2010
CSI UniFormat II Title: Plumbing Fixtures
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

BIMobject SEEK Properties

Sanitary - Showers

Name Value
Depth 70 mm
Height 70 mm
Material Brass
Width 300 mm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Brass

BIMobject®