Publish your products
9000XE Shower set
9000XE Shower set
9000XE Shower set
9000XE Shower set

    9000XE Shower set

    9000XE is a complete range for kitchens and bathrooms. The range is future-proofed with new energy-saving functions and flow rates and sustainable, lead-free materials that meet current legal and market requirements. The whole range is available in chrome or in brushed chrome – manufactured in Mora by professionals, for professionals and for aspiring professionals.

    9000XE products come in two finishes – chrome or brushed chrome. The material is durable and lead-free, and meets your project’s high sustainability requirements. We are highly committed to ensuring that our mixers have a long lifespan, whichever finish you choose.

    9000XE shower set is a range of shower sets in chrome or brushed chrome with adjustable wall brackets and a metal shower hose. All the shower sets have a carefully balanced shower nozzle that ensures comfortable water pressure without wasting water.

    9000XE shower set is a shower set in chrome or brushed chrome with a metal hose and adjustable wall brackets. The mixer, combined with the large nozzle, delivers a pleasant shower experience with good pressure and an ample jet range without wasting water. The shower set is easy to install in all types of bathrooms.

    Chrome. Art.no: 8670-0000. RSK: 8320400. NRF: 4304797. LVI: 6569787. VVS:737756304. 

    Brushed chrome. Art.no: 8670-0003. RSK: 8320402. NRF: 4304799. VVS: 737756314

    Specification
      • Anti lime-scale hand shower
      • With soap dish
      • Shower bar with slider and flexible upper wall brackets with sealing
      • Lead Free material
    Technical specification
    • Unique ref.867000XX
    • Product familyShower kit
    • Product groupFM Mattsson 9000XE
    • TypeObject (single object)
    • Date of publishing2023-11-21
    • Edition number1
    • Height (mm)750
    • Depth (mm)70
    Related
    • Material mainBrass
    • Material secondaryChrome
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)0.88
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationFurnishing Element
    • UNSPSC namePlumbing fixtures
    • UNSPSC code3018
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 17 19
    • OmniClass TitleShower Head Fixtures
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit