Publish your products
9000XE Shower kit LEED 150 c/c
9000XE Shower kit LEED 150 c/c
9000XE Shower kit LEED 150 c/c
9000XE Shower kit LEED 150 c/c

    9000XE Shower kit LEED 150 c/c

    9000XE shower kits are a series of shower mixers and shower sets in chrome or brushed chrome suitable for all types of showers and bathrooms.
    These mixers have carefully balanced pressure and temperature regulation, low weight, and noise absorbing as well as energy-saving functions. The shower sets come with adjustable wall brackets, metal shower hoses and functions that ensure comfortable water pressure without wasting water.
    All the mixers have double check valves for added safety and can be supplemented with a tub spout.

    9000XE shower kit is our complete shower kit with a mixer and shower set in chrome or brushed chrome. The mixer, combined with the large nozzle, delivers a pleasant shower experience with good pressure and an ample jet range without wasting water. The shower kit is easy to install in all types of bathrooms. The product can be supplemented with a tub spout.

    This product is LEED certified, which means it meets the flow rate requirements applicable to certain new buildings and conversions.

    Chrome. LEED- och BREEAM-adjusted. 150 c/c. Flow: 6 l/min. Art.no: 8682-2500. RSK: 8283261. NRF: 4304803. 

    Brushed chrome. LEED- och BREEAM-adjusted. 150 c/c. Flow: 6 l/min. Art.no: 8682-2503. RSK: 8283262.


    Specification
      • Safety mixer 9000XE and head shower set 9000XE
      • Shower set has anti lime-scale hand shower, shower bar with slider, soap dish and wall brackets with sealing
      • Lead Free material

    Technical specification
    • Unique ref.868225XX
    • Product familyShowers
    • Product groupFM Mattsson 9000XE
    • TypeObject (single object)
    • Date of publishing2023-11-21
    • Edition number1
    • Height (mm)750
    • Width (mm)273
    Related
    • Material mainBrass
    • Material secondaryChrome
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)2.58
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationFurnishing Element
    • ETIM CodeEC011329
    • ETIM NameShower mixing tap
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 17 19
    • OmniClass TitleShower Head Fixtures

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit