Publish your products
9000XE Head shower kit 160 c/c
9000XE Head shower kit 160 c/c
9000XE Head shower kit 160 c/c
9000XE Head shower kit 160 c/c
    Archived

    9000XE Head shower kit 160 c/c

    9000XE is a complete range for kitchens and bathrooms. The range is future-proofed with new energy-saving functions and flow rates and sustainable, lead-free materials that meet current legal and market requirements. The whole range is available in chrome or in brushed chrome – manufactured in Mora by professionals, for professionals and for aspiring professionals.

    9000XE products come in two finishes – chrome or brushed chrome. The material is durable and lead-free, and meets your project’s high sustainability requirements. We are highly committed to ensuring that our mixers have a long lifespan, whichever finish you choose. 9000XE fixed shower kits are a series of fixed shower kits in chrome or brushed chrome suitable for all types of showers and bathrooms.
    These mixers have carefully balanced pressure and temperature regulation, low weight, and noise absorbing as well as energy-saving functions. The fixed showers come with adjustable telescopic wall brackets, metal shower hoses and functions that ensure comfortable water pressure and a luxurious shower experience without wasting water. These fixed shower kits have double check valves for added safety and can be supplemented with a tub spout.

    9000XE fixed shower kit is a fixed shower kit in chrome or brushed chrome.
    The telescopic shower bar allows the wall bracket’s height to be adapted to the specific bathroom’s ceiling height, as well as to the user’s height and/or the preferred distance to the fixed shower head.

    Chrome. 160 c/c. Energyclass A. Flow; 8 l/min. Art.no: 8683-0000 RSK 8283216. 

    Brushed chrome. 160 c/c. Energyclass A. Flow; 8 l/min.Art.no: 8683-0003. RSK: 8283218. 

    Specification
      • Safety mixer 9000XE and head shower set 9000XE
      • With reversible headwork
      • Anti lime-scale head- and hand shower
      • Shower bar with slider and wall bracket with sealing
      • Shower pipe can be shortened if required
      • Wall bracket freely adjustable in height, 830–990 from connection and 50–100 mm from wall, 2x20 mm spacers included, with sealing, hidden pipe joint
      • Lead Free material
    Technical specification
    • Unique ref.868300XX
    • Product familyShowers
    • Product groupFM Mattsson 9000XE
    • TypeObject (single object)
    • Date of publishing2023-10-10
    • Edition number1
    • Height (mm)1580
    • Width (mm)273
    Related
    • Material mainBrass
    • Material secondaryChrome
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)4.75
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationFurnishing Element
    • ETIM CodeEC011329
    • ETIM NameShower mixing tap
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 17 19
    • OmniClass TitleShower Head Fixtures
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit