Publish your products
9000XE Shower Kit LEED
9000XE Shower Kit LEED
9000XE Shower Kit LEED
9000XE Shower Kit LEED
    Archived

    9000XE Shower Kit LEED

    9000XE is a complete range for kitchens and bathrooms. The range is future-proofed with new energy-saving functions and flow rates and sustainable, lead-free materials that meet current legal and market requirements. The whole range is available in chrome or in brushed chrome – manufactured in Mora by professionals, for professionals and for aspiring professionals.

    9000XE products come in two finishes – chrome or brushed chrome. The material is durable and lead-free, and meets your project’s high sustainability requirements. We are highly committed to ensuring that our mixers have a long lifespan, whichever finish you choose.

    9000XE shower kit is our complete shower kit with a mixer and shower set in brushed chrome. The mixer, combined with the large nozzle, delivers a pleasant shower experience with good pressure and an ample jet range without wasting water. The shower kit is easy to install in all types of bathrooms. The product can be supplemented with a tub spout.

    9000XE shower set is a shower set in chrome or brushed chrome with a metal hose and adjustable wall brackets. The mixer, combined with the large nozzle, delivers a pleasant shower experience with good pressure and an ample jet range without wasting water. The shower set is easy to install in all types of bathrooms.

    This product is LEED certified, which means it meets the flow rate requirements applicable to certain new buildings and conversions:

    Chrome. BREEAM- and LEED-adjusted. 40 c/c. Flow; 6 l/min. Art.no: 8689-1000. RSK: 8283265. Brushed chrome. BREEAM- and LEED-adjusted. 40 c/c. Flow; 6 l/min. Art.no:8689-1003. RSK: 8283266

    Specification
        • Note! 40 c/c
        • Safety mixer 9000XE and shower set 9000XE
        • Shower set has anti lime-scale hand shower, shower bar with slider, soap dish and wall brackets with sealing
        • Lead Free material
    Technical specification
    • Unique ref.868910XX
    • Product familyShower kit
    • Product groupFM Mattsson 9000XE
    • TypeObject (single object)
    • Date of publishing2023-11-21
    • Edition number1
    • Height (mm)750
    • Depth (mm)70
    Related
    • Material mainBrass
    • Material secondaryChrome
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)0.88
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationFurnishing Element
    • UNSPSC namePlumbing fixtures
    • UNSPSC code3018
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 17 19
    • OmniClass TitleShower Head Fixtures
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit