Publish your products
Ergofocus - Suspended design fireplace
Ergofocus - Suspended design fireplace
Ergofocus - Suspended design fireplace
    Archived

    Ergofocus - Suspended design fireplace

    4.6 out of 5 stars4.6(13 reviews)

    This suspended and pivoting model is a response to this wish. Its pure, elegant shape is not only perfectly proportioned, but 
    maximises heat efficiency. The graceful flue is built to measure for the space. The blend of function and form makes the Ergofocus one of the most popular of Focus's suspended models.

    Specification
      • This suspended model has an open hearth that pivots 360°
      • Flue and other adaptation parts are made to measure 
      • Paint: matt black (standard) or white (optional for indoor version)
      • Wood fireplace
      • Also available as outdoor version
    Technical specification
    • Unique ref.ergofocus
    • Product familyCentral designer fireplace
    • Product groupSuspended
    • TypeObject (single object)
    • Date of publishing2020-09-01
    • Edition number1
    Related
    • Material mainSteel
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)63
    Classification
    • BIMobject CategoryHVAC - Fireplaces
    • CSI MasterFormat 2014 Code10 30 00
    • CSI MasterFormat 2014 TitleFireplaces and Stoves
    • OmniClass Number23-19 17 00
    • OmniClass TitleFireplaces
    • CSI UniFormat II CodeD3020
    • CSI UniFormat II TitleHeat Generating Systems
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit