Publish your products
Concrete inertia electric wall radiator FOGO Pedra 1500W
Concrete inertia electric wall radiator FOGO Pedra 1500W
Concrete inertia electric wall radiator FOGO Pedra 1500W
Concrete inertia electric wall radiator FOGO Pedra 1500W
Concrete inertia electric wall radiator FOGO Pedra 1500W
Concrete inertia electric wall radiator FOGO Pedra 1500W
Concrete inertia electric wall radiator FOGO Pedra 1500W
    Fogo

    Concrete inertia electric wall radiator FOGO Pedra 1500W

    Fogo Pedra – Inertia Baseboard Radiator

    Compact, efficient and designed for even heat

    Fogo Pedra – Classic Model

    The Fogo Pedra is an inertia baseboard radiator designed to fit discreetly under windows thanks to its reduced height of 30 cm. It combines elegant design and thermal performance for efficient heating.

    Main features:

    • High thermal inertia thanks to a fiber concrete facade, for prolonged heat.
    • Remote control via the application for simplified control.
    • Open window detection to avoid unnecessary overconsumption.

    A compact and efficient radiator, ideal for optimizing space without compromising comfort.

    Fogo Pedra S – Intelligent Model

    With the S model, enjoy heating that adapts in real time to your lifestyle.

    Additional features of the S model:

    • Presence sensor to adapt the temperature to your actual occupancy.
    • CO₂ sensor for healthier air and better thermal management.
    • Autonomous energy regulation for optimized heating without intervention.

    The Fogo Pedra S is the ideal solution to combine comfort, savings and adaptability.

    Technical specification
    • Unique ref.pedra1500
    • TypeObject (single object)
    • Date of publishing2025-04-24
    • Edition number1
    • Height (mm)305
    • Width (mm)1280
    • Depth (mm)55
    Links
    Related
    • Material mainConcrete
    • Weight Net (Kg)19
    Classification
    • BIMobject CategoryHVAC - Heaters
    • IFC classificationElectric Heater

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit