Publish your products
Concrete inertia electric towel dryer radiator FOGO Sintra 1250W
Concrete inertia electric towel dryer radiator FOGO Sintra 1250W
Concrete inertia electric towel dryer radiator FOGO Sintra 1250W
Concrete inertia electric towel dryer radiator FOGO Sintra 1250W
Concrete inertia electric towel dryer radiator FOGO Sintra 1250W
Concrete inertia electric towel dryer radiator FOGO Sintra 1250W
Concrete inertia electric towel dryer radiator FOGO Sintra 1250W
Concrete inertia electric towel dryer radiator FOGO Sintra 1250W
    Fogo

    Concrete inertia electric towel dryer radiator FOGO Sintra 1250W

    Fogo Sintra – Inertia Towel Radiator

    Gentle heat and always warm towels, with intelligent energy management

    Fogo Sintra – Classic Model

    The Fogo Sintra is a towel radiator designed to combine elegant design and thermal performance. It ensures uniform heat and keeps your towels always warm.

    Main features:

    • Advanced thermal inertia for prolonged heat even after switching off.
    • Control via the application for remote control and optimized programming.
    • Open window detection to limit energy waste.

    A towel dryer combining comfort and practicality, perfect for all bathrooms.

    Fogo Sintra S – Intelligent Model

    The S model provides more advanced management for optimized and intelligent heating.

    Additional features of the S model:

    • Presence sensor to heat your bathroom only when you need it.
    • CO₂ sensor to adjust consumption and improve air quality.
    • Intelligent regulation to adapt the power and avoid any overconsumption.

    With the Fogo Sintra S, benefit from a towel dryer always at the right temperature, effortlessly.

    Technical specification
    • Unique ref.sintra1250
    • TypeObject (single object)
    • Date of publishing2025-04-24
    • Edition number1
    • Height (mm)1160
    • Width (mm)520
    • Depth (mm)55
    Links
    Related
    • Material mainConcrete
    • Weight Net (Kg)28
    Classification
    • BIMobject CategoryHVAC - Heaters
    • IFC classificationElectric Heater

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit