This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Antea CTFS AF

Unique ref.: antea_ctfs_af
Brand: Fondital
Product family: Boilers
Product group: Wall Mounted Atmospheric Boilers
Width (mm): 400
Height (mm): 700
Depth (mm): 250
Date of publishing: 2021-01-27
Edition number: 1
Type: Object (single object)
Download (1)

Antea bi-thermal is a gas combi instant boiler. The boiler is available in both sealed chamber (CTFS) and open chamber (CTN) versions.

PLUS
- Ultra-compact
- LCD user interface
- 7-litre expansion vessel
- Boiler hydraulic replacement kit

FEATURES
- Pre-set to run on natural gas or LPG
- Reduced dimensions LxHxD: 400 x 700 x 250 mm
- Steel sheet and ceramic panels combustion chamber
- Safety electronic board controlling burner electronic ignition, flame control via ionization
- LCD interface to view CH flow water temperature, DHW temperature, failure codes, CH setting, DHW setting and operating status setting
- Anti-fast, anti-freeze, pump anti-seizing, pump post-circulation and flue cleaning functions
- Can be connected to a remote control
- Efficiency rating according to 92/42/EEC: ★★★
- Stainless steel atmospheric burner
- 5 pipes bi-thermal, high efficiency, copper heat exchanger
- Pump group including: water pressure switch, safety valve calibrated at 3 bar, system loading and unloading taps
- Electric protection rating IPX4D


Material main:
Material secondary:
Designed in: Italy
Manufactured in: Italy

BIMobject Category: HVAC - Boilers
IFC classification: Boiler
UNSPSC name: Boilers
UNSPSC code: 401020
Uniclass 1.4 Code: L75211
Uniclass 1.4 Description: Gas fired boilers
Uniclass 2.0 Code: PR-87-08
Uniclass 2.0 Description: Boilers
Uniclass 2015 Code: Pr_60_60_08
Uniclass 2015 Description: Boilers
NBS Reference Code: 87-08
NBS Reference Description: Boilers
CSI MasterFormat 2014 Code: 23 52 00
CSI MasterFormat 2014 Title: Heating Boilers
OmniClass Number: 23-33 15 00
OmniClass Title: HVAC Heating Units
CSI UniFormat II Code: D3020
CSI UniFormat II Title: Heat Generating Systems
This product is available in:
Africa
  • Algeria
  • Libya
  • Morocco
  • Reunion
  • Senegal
  • South Africa
  • Tunisia
Asia
  • Armenia
  • Azerbaijan
  • China
  • Georgia
  • Hong Kong
  • Kazakhstan
  • Kyrgyzstan
  • Mongolia
  • Pakistan
  • Turkmenistan
  • Uzbekistan
Europe
  • Belarus
  • Moldova
  • Serbia
  • Ukraine
Middle East
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Lebanon
  • Palestine
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
North America
  • British Virgin Islands
  • Mexico
  • Panama
  • Saint Pierre and Miquelon
  • United States
Oceania
  • Australia
  • New Zealand
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Paraguay
  • Peru
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

HVAC - Boilers

Name Value
Heat Flow Rate 13 ! 24
Installation Method Wall mounted

BIMobject®