This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Antea CTN

Unique ref.: antea_ctn
Brand: Fondital
Product family: Boilers
Product group: Wall Mounted Atmospheric Boilers
Width (mm): 400
Height (mm): 700
Depth (mm): 250
Date of publishing: 2019-11-22
Edition number: 1
Type: Object (single object)
Download (1)

ANTEA CTN - CTFS
Antea mono-thermal CTFS is a wall-hung gas combi instant boiler, with sealed chamber and forced draught. The boiler is available in both sealed chamber (CTFS) and open chamber (CTN) versions.

PLUS
- Compact dimension, only 250 mm deep
- LCD user interface with diagnostics
- Multifunction relay for connection to systems with zone valves or to external pump management or to remote alarm signal
- Thermoregulation with external probe (optional)

FEATURES
- 7-litre heating expansion vessel
- Stainless steel DHW plate heat exchanger
- Hydraulic unit in composite material
- Programmable parameters to adapt the boiler to the installation and alerts history
- Exclusive pump in compact version with integrated air-purging device
- Automatic by-pass


Material main: Aluminium
Material secondary:
Designed in: Italy
Manufactured in: Italy

BIMobject Category: HVAC - Boilers
IFC classification: Boiler
UNSPSC name: Boilers
UNSPSC code: 401020
Uniclass 1.4 Code: L75211
Uniclass 1.4 Description: Gas fired boilers
Uniclass 2.0 Code: PR-87-08
Uniclass 2.0 Description: Boilers
Uniclass 2015 Code: Pr_60_60_08
Uniclass 2015 Description: Boilers
NBS Reference Code: 87-08
NBS Reference Description: Boilers
CSI MasterFormat 2014 Code: 23 52 00
CSI MasterFormat 2014 Title: Heating Boilers
OmniClass Number: 23-33 15 00
OmniClass Title: HVAC Heating Units
CSI UniFormat II Code: D3020
CSI UniFormat II Title: Heat Generating Systems
This product is available in:
Africa
  • Algeria
  • Libya
  • Morocco
  • Reunion
  • Senegal
  • South Africa
  • Tunisia
Asia
  • Armenia
  • Azerbaijan
  • China
  • Georgia
  • Hong Kong
  • Kazakhstan
  • Kyrgyzstan
  • Mongolia
  • Pakistan
  • Turkmenistan
  • Uzbekistan
Europe
  • Belarus
  • Moldova
  • Serbia
  • Ukraine
Middle East
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Lebanon
  • Palestine
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
North America
  • British Virgin Islands
  • Mexico
  • Panama
  • Saint Pierre and Miquelon
  • United States
Oceania
  • Australia
  • New Zealand
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Paraguay
  • Peru
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

HVAC - Boilers

Name Value
Heat Flow Rate 24 kW
Installation Method Wall mounted
Material Aluminium ; Stainless Steel

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Aluminium ; Stainless Steel

BIMobject®