Publish your products
Antea CTN AF
Fondital

Antea CTN AF

Antea bi-thermal is a gas combi instant boiler. The boiler is available in both sealed chamber (CTFS) and open chamber (CTN) versions.

PLUS
- Ultra-compact
- LCD user interface
- 7-litre expansion vessel
- Boiler hydraulic replacement kit

Specification
  • FEATURES
    - Pre-set to run on natural gas or LPG
    - Reduced dimensions LxHxD: 400 x 700 x 250 mm
    - Steel sheet and ceramic panels combustion chamber
    - Safety electronic board controlling burner electronic ignition, flame control via ionization
    - LCD interface to view CH flow water temperature, DHW temperature, failure codes, CH setting, DHW setting and operating status setting
    - Anti-fast, anti-freeze, pump anti-seizing, pump post-circulation and flue cleaning functions
    - Can be connected to a remote control
    - Efficiency rating according to 92/42/EEC: ★★★
    - Stainless steel atmospheric burner
    - 5 pipes bi-thermal, high efficiency, copper heat exchanger
    - Pump group including: water pressure switch, safety valve calibrated at 3 bar, system loading and unloading taps
    - Electric protection rating IPX4D

Technical specification
  • Unique ref.antea_ctn_af
  • Product familyBoilers
  • Product groupWall-hung and floor-standing boilers
  • TypeObject (single object)
  • Date of publishing2021-01-27
  • Edition number1
  • Height (mm)700
  • Width (mm)400
  • Depth (mm)250
Related
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryHVAC - Boilers
  • IFC classificationBoiler
  • ETIM CodeEG015210
  • ETIM NameBoilers and heaters
  • UNSPSC nameBoilers
  • UNSPSC code401020
  • Uniclass 2015 CodePr_60_60_08
  • Uniclass 2015 DescriptionBoilers
  • CSI MasterFormat 2014 Code23 52 00
  • CSI MasterFormat 2014 TitleHeating Boilers
  • OmniClass Number23-33 15 00
  • OmniClass TitleHVAC Heating Units
  • CSI UniFormat II CodeD3020
  • CSI UniFormat II TitleHeat Generating Systems

Region availability

Asia South America Oceania Europe Africa North America
Armenia
Argentina
Australia
Belarus
Algeria
British Virgin Islands
Azerbaijan
Bolivia
New Zealand
Moldova
Egypt
Mexico
China
Brazil
Serbia
Libya
Panama
Georgia
Chile
Ukraine
Morocco
Saint Pierre and Miquelon
Hong Kong
Colombia
Reunion
United States
Iran
Ecuador
Senegal
Iraq
Paraguay
South Africa
Israel
Peru
Tunisia
Jordan
Uruguay
Kazakhstan
Venezuela
Kyrgyzstan
Lebanon
Mongolia
Pakistan
Palestine
Saudi Arabia
Syria
Türkiye
Turkmenistan
United Arab Emirates
Uzbekistan
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit