This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Antea KC - RUSSIA

Unique ref.: antea_kc_ru
Brand: Fondital
Product family: Boilers
Product group: Wall Mounted Condensing Boilers
Width (mm): 400
Height (mm): 700
Depth (mm): 250
Date of publishing: 2020-08-05
Edition number: 1
Type: Object (single object)
Download (1)

ANTEA KC
Antea KC is a wall-hung condensing boiler with pre-mixing feature and sealed chamber for the instant production of domestic hot water. The boiler, unlike storage tank ones, allows users instantaneous production of domestic hot water and uses condensing technology, which makes for lower consumptions, high performance, and low emission of pollutants.

PLUS
- Ultra-compact
- Modulation ratio 1:9
- LCD user interface
- Room temperature can be set from the boiler if an external probe is installed
- 9-litre expansion vessel
- Boiler hydraulic replacement kit

FEATURES
- Thermopolymer-covered stainless steel heat exchanger
- Fully pre-mixed burner
- Modulating gas valve with constant air-to-gas ratio
- Variable-speed combustion fan
- 3-speed pump with integrated air purging device
- Wide modulation range 1:9
- By-pass
- Stainless steel DHW plate heat exchanger
- Motorised deviating valve
- Efficiency rating according to 92/42/EEC: ★★★★
- NOx emission class (EN 297):5
- Boiler hydraulic replacement kit available as optional equipment
- Electronic ignition, flame detection via ionization
- NTC temperature probes for central heating and DHW
- LCD interface with diagnostics

PREPARED FOR CONNECTION TO
- External probe
- Open Therm Remote Control
- Zone management board for high and low temperature heating


Material main: Aluminium
Material secondary:
Designed in: Italy
Manufactured in: Russia

BIMobject Category: HVAC - Boilers
IFC classification: Boiler
UNSPSC name: Boilers
UNSPSC code: 401020
Uniclass 1.4 Code: L7521
Uniclass 1.4 Description: Boilers, central heat generators
Uniclass 2.0 Code: PR-60-08-36
Uniclass 2.0 Description: Condensing Boilers
Uniclass 2015 Code: Pr_60_60_08
Uniclass 2015 Description: Boilers
NBS Reference Code: 60-08-36
NBS Reference Description: Condensing Boilers
CSI MasterFormat 2014 Code: 23 52 16
CSI MasterFormat 2014 Title: Condensing Boilers
OmniClass Number: 23-33 11 13
OmniClass Title: Condensing Boilers
CSI UniFormat II Code: D3020
CSI UniFormat II Title: Heat Generating Systems
This product is available in:
Europe
  • Russia

BIMobject SEEK Properties

HVAC - Boilers

Name Value
Heat Flow Rate 12 ; 24 ; 28 кВт
Installation Method настенное крепление

BIMobject®