This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Antea KRB

Unique ref.: antea_krb
Brand: Fondital
Product family: Boilers
Product group: Wall Mounted Condensing Boilers
Width (mm): 400
Height (mm): 700
Depth (mm): 250
Date of publishing: 2019-09-17
Edition number: 1
Type: Object (single object)
Download (1)

ANTEA KRB
Antea KRB is a wall-hung condensing boiler for heating only, with 3-way valve for connection to an external water heater (option). The boiler uses condensing technology, which allows it to lower consumptions, boost performance, and reduce emissions of pollutants.

PLUS
- Ultra-compact
- Modulation ratio 1:9
- LCD user interface
- Additional relay managing 2 heating zones
- 9-litre expansion vessel

FEATURES
- Thermopolymer-covered stainless steel heat exchanger
- Fully pre-mixed burner
- Modulating gas valve with constant air-to-gas ratio
- Variable-speed combustion fan
- 3-speed pump with integrated air purging device
- Wide modulation range 1:9
- Possible connection of additional complex zones and heat pumps
- Multifunction relay for alarms or simple zones
- Efficiency rating according to 92/42/EEC: ★★★★
- NOx emission class (EN 297):5

PREPARED FOR CONNECTION TO
- External probe
- Open Therm Remote Control
- Zone management board for high and low temperature heating
- Solar board


Material main: Aluminium
Material secondary:
Designed in: Italy
Manufactured in: Italy

BIMobject Category: HVAC - Boilers
IFC classification: Boiler
UNSPSC name: Boilers
UNSPSC code: 401020
Uniclass 1.4 Code: L7521
Uniclass 1.4 Description: Boilers, central heat generators
Uniclass 2.0 Code: PR-60-08-36
Uniclass 2.0 Description: Condensing Boilers
Uniclass 2015 Code: Pr_60_60_08
Uniclass 2015 Description: Boilers
NBS Reference Code: 60-08-36
NBS Reference Description: Condensing Boilers
CSI MasterFormat 2014 Code: 23 52 16
CSI MasterFormat 2014 Title: Condensing Boilers
OmniClass Number: 23-33 11 13
OmniClass Title: Condensing Boilers
CSI UniFormat II Code: D3020
CSI UniFormat II Title: Heat Generating Systems
This product is available in:
Africa
  • Algeria
  • Libya
  • Morocco
  • Reunion
  • South Africa
  • Tunisia
Asia
  • Armenia
  • Azerbaijan
  • China
  • Georgia
  • Hong Kong
  • Kazakhstan
  • Kyrgyzstan
  • Mongolia
  • Pakistan
  • Turkmenistan
  • Uzbekistan
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Lebanon
  • Palestine
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
North America
  • British Virgin Islands
  • Mexico
  • Panama
  • Saint Pierre and Miquelon
  • United States
Oceania
  • Australia
  • New Zealand
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Paraguay
  • Peru
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

HVAC - Boilers

Name Value
Heat Flow Rate 12 ; 24 ; 28 kW
Installation Method Wall
Material Aluminium

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Aluminium

BIMobject®