Publish your products
Antea RBTN
Antea RBTN
    Fondital

    Antea RBTN

    ANTEA RBTN
    Antea RBTN is a wall-hung gas boiler with open chamber and natural draught, ch only, with integrated 3-way valve connection
    Connection to an external hot water storage tank (optional)

    PLUS
    - Compact dimension, only 250 mm deep
    - LCD user interface with diagnostics
    - Thermoregulation with external probe (optional)
    - Multifunction relay for connection to systems with zone valves or to external pump management or to remote alarm signal
    - Integrated 3-way deviating valve

    Specification
    • FEATURES
      - Mono-thermal primary heat exchanger
      - 7-litre heating expansion vessel
      - Hydraulic unit in composite material
      - Pump unit including: air purging device, water pressure switch, safety valve calibrated at 3 bar, discharge tap and filler tap
      - Automatic by-pass
      - Exclusive pump in compact version with integrated air-purging device
      - Programmable parameters to adapt the boiler to the installation and alerts history

    Technical specification
    • Unique ref.antea_rbtn
    • Product familyBoilers
    • Product groupWall-hung and floor-standing boilers
    • TypeObject (single object)
    • Date of publishing2019-11-22
    • Edition number1
    • Height (mm)700
    • Width (mm)400
    • Depth (mm)250
    Related
    • Material mainAluminium
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryHVAC - Boilers
    • IFC classificationBoiler
    • ETIM CodeEG015210
    • ETIM NameBoilers and heaters
    • UNSPSC nameBoilers
    • UNSPSC code401020
    • Uniclass 2015 CodePr_60_60_08
    • Uniclass 2015 DescriptionBoilers
    • CSI MasterFormat 2014 Code23 52 00
    • CSI MasterFormat 2014 TitleHeating Boilers
    • OmniClass Number23-33 15 00
    • OmniClass TitleHVAC Heating Units
    • CSI UniFormat II CodeD3020
    • CSI UniFormat II TitleHeat Generating Systems

    Region availability

    Asia South America Oceania Europe Africa North America
    Armenia
    Argentina
    Australia
    Belarus
    Algeria
    British Virgin Islands
    Azerbaijan
    Bolivia
    New Zealand
    Moldova
    Egypt
    Mexico
    China
    Brazil
    Serbia
    Libya
    Panama
    Georgia
    Chile
    Ukraine
    Morocco
    Saint Pierre and Miquelon
    Hong Kong
    Colombia
    Reunion
    United States
    Iran
    Ecuador
    Senegal
    Iraq
    Paraguay
    South Africa
    Israel
    Peru
    Tunisia
    Jordan
    Uruguay
    Kazakhstan
    Venezuela
    Kyrgyzstan
    Lebanon
    Mongolia
    Pakistan
    Palestine
    Saudi Arabia
    Syria
    Türkiye
    Turkmenistan
    United Arab Emirates
    Uzbekistan
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit