Publish your products
Antea RTFS 40 - RUSSIA
Antea RTFS 40 - RUSSIA
    Fondital
    Archived

    Antea RTFS 40 - RUSSIA

    ANTEA RTFS 40
    Antea RTFS 40 is a wall-hung gas boiler with sealed chamber and forced draught, ch only
    Connection to an external hot water storage tank (optional) with external 3-way valve (optional)

    PLUS
    - Compact dimension, only 250 mm deep
    - LCD user interface with diagnostics
    - Thermoregulation with external probe (optional)
    - Multifunction relay for connection to systems with zone valves or to external pump management or to remote alarm signal
    - Additional relay managing 2 heating zones

    Specification
    • FEATURES
      - Stainless steel, atmospheric burner that can run on several gases
      - Hydraulic unit in composite material
      - Automatic by-pass
      - Programmable parameters to adapt the boiler to the installation and alerts history
      - Flame modulation in CH and DHW modes
      - Electric protection rating IPX4D

    Technical specification
    • Unique ref.antea_rtfs_40_ru
    • Product familyRussia Products
    • Product groupBoilers and Radiators for Russia
    • TypeObject (single object)
    • Date of publishing2020-08-05
    • Edition number1
    • Height (mm)700
    • Width (mm)400
    • Depth (mm)250
    Related
    • Material mainAluminium
    • Material secondaryStainless steel
    • Designed inItaly
    • Manufactured inRussia
    Classification
    • BIMobject CategoryHVAC - Boilers
    • IFC classificationBoiler
    • ETIM CodeEG015210
    • ETIM NameBoilers and heaters
    • UNSPSC nameBoilers
    • UNSPSC code401020
    • Uniclass 2015 CodePr_60_60_08
    • Uniclass 2015 DescriptionBoilers
    • CSI MasterFormat 2014 Code23 52 00
    • CSI MasterFormat 2014 TitleHeating Boilers
    • OmniClass Number23-33 15 00
    • OmniClass TitleHVAC Heating Units
    • CSI UniFormat II CodeD3020
    • CSI UniFormat II TitleHeat Generating Systems
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit