Publish your products
Bali RTFS E - RUSSIA
Bali RTFS E - RUSSIA
    Fondital

    Bali RTFS E - RUSSIA

    BALI RTFS E
    BALI RTFS E is a floor-standing gas boiler for heating only, with central body in cast iron, sealed chamber and forced draught system.

    PLUS
    - Electronic ignition
    - Sealed chamber and forced draught
    - Smooth maintenance

    Specification
    • FEATURES
      - Pre-set to run on natural gas or LPG
      - Stainless steel atmospheric burner
      - Electronic ignition with intermittent pilot flame
      - Flame control via ionization
      - Safety limit thermostat
      - Safety flue gas thermostat
      - Control and management panel, CH pump control, designed to be connected to a room thermostat and a water pressure switch
      - Pre-set for connection to an electrical board for management of a remote water heater and for connection to an electrical board for management of three different CH temperature zones

    Technical specification
    • Unique ref.bali_rtfs_e_ru
    • Product familyRussia Products
    • Product groupBoilers and Radiators for Russia
    • TypeObject (single object)
    • Date of publishing2020-08-05
    • Edition number1
    • Height (mm)850
    • Width (mm)450
    • Depth (mm)610
    Related
    • Material mainCast iron
    • Material secondaryStainless steel
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryHVAC - Boilers
    • IFC classificationBoiler
    • ETIM CodeEC011397
    • ETIM NameStanding boiler with integrated burner
    • UNSPSC nameBoilers
    • UNSPSC code401020
    • Uniclass 2015 CodePr_60_60_08
    • Uniclass 2015 DescriptionBoilers
    • CSI MasterFormat 2014 Code23 52 00
    • CSI MasterFormat 2014 TitleHeating Boilers
    • OmniClass Number23-33 11 00
    • OmniClass TitleCommercial Boilers
    • CSI UniFormat II CodeD3020
    • CSI UniFormat II TitleHeat Generating Systems

    Region availability

    Europe
    Russia
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit