Publish your products
Bali RTN E - RUSSIA (> 70 kW)
Bali RTN E - RUSSIA (> 70 kW)
Bali RTN E - RUSSIA (> 70 kW)
    Fondital

    Bali RTN E - RUSSIA (> 70 kW)

    BALI RTN E 35-70
    BALI RTN E is a floor-standing cast-iron boiler for heating only, with cast iron central body. It is an open chamber boiler equipped with electronic ignition.

    PLUS
    - Electronic ignition
    - Wide range of power outputs
    - Smooth maintenance

    Specification
    • FEATURES
      - Pre-set to run on natural gas or LPG
      - Stainless steel atmospheric burner
      - Electronic ignition with intermittent pilot flame
      - Flame control via ionization
      - Safety limit thermostat
      - Safety flue gas thermostat
      - Control and management panel, CH pump control, designed to be connected to a room thermostat and a water pressure switch
      - Pre-set for connection to an electrical board for management of a remote water heater and for connection to an electrical board for management of three different CH temperature zones

    Technical specification
    • Unique ref.bali_rtn_e_3_ru
    • Product familyRussia Products
    • Product groupBoilers and Radiators for Russia
    • TypeObject (single object)
    • Date of publishing2020-08-05
    • Edition number1
    • Height (mm)1000
    • Width (mm)450
    Related
    • Material mainCast iron
    • Material secondaryStainless steel
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryHVAC - Boilers
    • IFC classificationBoiler
    • ETIM CodeEC011397
    • ETIM NameStanding boiler with integrated burner
    • UNSPSC nameBoilers
    • UNSPSC code401020
    • Uniclass 2015 CodePr_60_60_08
    • Uniclass 2015 DescriptionBoilers
    • CSI MasterFormat 2014 Code23 52 00
    • CSI MasterFormat 2014 TitleHeating Boilers
    • OmniClass Number23-33 11 00
    • OmniClass TitleCommercial Boilers
    • CSI UniFormat II CodeD3020
    • CSI UniFormat II TitleHeat Generating Systems

    Region availability

    Europe
    Russia