Publish your products
Elba Dual - RUSSIA (< 35 kW)
Elba Dual - RUSSIA (< 35 kW)
    Fondital

    Elba Dual - RUSSIA (< 35 kW)

    ELBA DUAL < 35
    Elba Dual is a floor-standing cast-iron boiler arranged for the installation of blown diesel fuel or gas-fired burners (sold separately), which is suitable for domestic heating; it is highly insulated against heat loss.

    PLUS
    - User-friendly electrical panel
    - Easy to use
    - Smooth maintenance

    Specification
    • FEATURES
      - Control and management panel, designed to be connected to a room thermostat and an external water heater
      - Zinc electro-plated, powder-paint finished steel casing
      - Can be coupled to diesel fuel- or gas-fired blown burners
      - High-thickness insulation layer preventing heat losses
      - Control and management panel, CH pump control, designed to be connected to a room thermostat and a water pressure switch

    Technical specification
    • Unique ref.elba_dual_1_ru
    • Product familyRussia Products
    • Product groupBoilers and Radiators for Russia
    • TypeObject (single object)
    • Date of publishing2020-08-05
    • Edition number1
    • Height (mm)850
    • Width (mm)450
    Related
    • Material mainCast iron
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryHVAC - Boilers
    • IFC classificationBoiler
    • ETIM CodeEG015210
    • ETIM NameBoilers and heaters
    • UNSPSC nameBoilers
    • UNSPSC code401020
    • Uniclass 2015 CodePr_60_60_08
    • Uniclass 2015 DescriptionBoilers
    • CSI MasterFormat 2014 Code23 52 00
    • CSI MasterFormat 2014 TitleHeating Boilers
    • OmniClass Number23-33 11 00
    • OmniClass TitleCommercial Boilers
    • CSI UniFormat II CodeD3020
    • CSI UniFormat II TitleHeat Generating Systems

    Region availability

    Europe
    Russia
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit