This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Formentera KR

Unique ref.: formentera_kr
Brand: Fondital
Product family: Boilers
Product group: Wall Mounted Condensing Boilers
Width (mm): 420
Height (mm): 750
Depth (mm): 315
Date of publishing: 2019-09-17
Edition number: 1
Type: Object (single object)
Download (1)

FORMENTERA KR
Formentera KR is a wall-hung condensing boiler for heating only, with sealed chamber. The boiler uses condensing technology, which allows it to lower consumptions, boost performance, and reduce emissions of pollutants

PLUS
- Modulation ratio 1:9
- Touch screen user interface
- Controls to manage three different types of solar thermal systems fitted as standard
- Room temperature can be set from the boiler if an external probe is installed

FEATURES
- Thermopolymer-covered stainless steel heat exchanger
- Fully pre-mixed burner
- Modulating gas valve with constant air-to-gas ratio
- Variable-speed combustion fan
- Modulating pump with air-purging device
- 10-litre heating expansion vessel
- Multifunctional relay for connection to systems with zone valves or to solar systems or to remote boiler shutdown alarms
- Installation flexibility thanks to IPX5D electrical protection degree
- Boiler hydraulic replacement kit available as optional equipment
- Efficiency rating according to 92/42/EEC: ★★★★
- NOx emission class (EN 297):5

PREPARED FOR CONNECTION TO
- External probe
- Open Therm Remote Control
- Zone management board for high and low temperature heating


Material main: Aluminium
Material secondary:
Designed in: Italy
Manufactured in: Italy

BIMobject Category: HVAC - Boilers
IFC classification: Boiler
UNSPSC name: Boilers
UNSPSC code: 401020
Uniclass 1.4 Code: L7521
Uniclass 1.4 Description: Boilers, central heat generators
Uniclass 2.0 Code: PR-60-08-36
Uniclass 2.0 Description: Condensing Boilers
Uniclass 2015 Code: Pr_60_60_08
Uniclass 2015 Description: Boilers
NBS Reference Code: 60-08-36
NBS Reference Description: Condensing Boilers
CSI MasterFormat 2014 Code: 23 52 16
CSI MasterFormat 2014 Title: Condensing Boilers
OmniClass Number: 23-33 11 13
OmniClass Title: Condensing Boilers
CSI UniFormat II Code: D3020
CSI UniFormat II Title: Heat Generating Systems
This product is available in:
Africa
  • Algeria
  • Libya
  • Morocco
  • Reunion
  • South Africa
  • Tunisia
Asia
  • Armenia
  • Azerbaijan
  • China
  • Georgia
  • Hong Kong
  • Kazakhstan
  • Kyrgyzstan
  • Mongolia
  • Pakistan
  • Turkmenistan
  • Uzbekistan
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Lebanon
  • Palestine
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
North America
  • British Virgin Islands
  • Mexico
  • Panama
  • Saint Pierre and Miquelon
  • United States
Oceania
  • Australia
  • New Zealand
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Paraguay
  • Peru
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

HVAC - Boilers

Name Value
Heat Flow Rate 12 ; 24 ; 28 ; 32 kW
Installation Method Wall
Material Aluminium

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Aluminium

BIMobject®