This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Giglio AWM

Unique ref.: giglio_awm
Brand: Fondital
Product family: Heat Pump
Product group: Air-Water Heat Pumps
Width (mm): 908
Depth (mm): 350
Date of publishing: 2020-11-21
Edition number: 1
Type: Object (single object)
Download (1)

GIGLIO AWM
Monobloc inverter air-water heat pump. Production of water for heating or cooling.

PLUS
- Included in the price: heat pump, control panel and first ignition
- Small size and monobloc outdoor installation (the whole system is included in a single body)
- Control panel with standard user interface, remotable inside the home
- Possibility of cascade installation up to 4 units (1 Master + 3 Slave) (only for heating or cooling water production, no DHW)
- High COP for heating performance
- CLASS A +++ for X5 - X7 models. CLASS A ++ for models X11 - X15 - T11 - T15 (in medium and low temperature climatic conditions, according to EU regulation 811/2013, EN 14511)
- Can be combined with boilers for the production of domestic hot water, with electric heaters and with back-up boiler

TECHNICAL FEATURES
- Finned coil with hydrophilic treatment - Increases resistance to corrosion and limits the formation of condensation
- Twin rotary inverter compressor (for models 7 to 15)
- Variable speed axial fans
- Electronic expansion valve for the optimization of the refrigerant fluid
- ECO defrost function (in addition to the traditional reverse cycle defrost)
- Possibility of connection to an additional external temperature probe
- Integrated hydraulic group with expansion tank, high efficiency pump, flow switch, breather and safety valve


Material main: Plastic
Material secondary:
Designed in: Italy
Manufactured in: Italy

BIMobject Category: HVAC - Other HVAC
UNSPSC name: Heat pumps
UNSPSC code: 40101806
Uniclass 1.4 Code: L7524
Uniclass 1.4 Description: Heat pumps
Uniclass 2.0 Code: PR-60-38-04
Uniclass 2.0 Description: Air To Water Heat Pumps
Uniclass 2015 Code: Pr_70_60_37_04
Uniclass 2015 Description: Air to water heat pumps
NBS Reference Code: 60-38-04
NBS Reference Description: Air To Water Heat Pumps
CSI MasterFormat 2014 Code: 23 81 43
CSI MasterFormat 2014 Title: Air-Source Unitary Heat Pumps
OmniClass Number: 23-33 17 00
OmniClass Title: Heat Pumps
CSI UniFormat II Code: D30
CSI UniFormat II Title: HVAC
This product is available in:
Europe
  • Italy

BIMobject SEEK Properties

HVAC - Other

Name Value
Depth 350 mm
Frequency 50 Hz
Height 821 ; 1363 mm
Phase 3 ; 1
Voltage 230 ; 400 V
Width 908 mm

BIMobject®