Unique ref.: | itaca_rtfs |
---|---|
Brand: | Fondital |
Product family: | Boilers |
Product group: | Wall Mounted Atmospheric Boilers |
Width (mm): | 420 |
Height (mm): | 750 |
Depth (mm): | 315 |
Date of publishing: | 2019-11-22 |
Edition number: | 1 |
Type: | Object (single object) |
ITACA RTFS
Itaca RTFS is a wall-hung gas boiler for heating only, with sealed chamber and forced draught.
Connection to an external hot water storage tank (optional) with external 3-way valve (optional)
The boiler is equipped with a touch screen user interface and is pre-set for running on natural gas or LPG.
PLUS
- Management of one heating zone with ambient temperature probe and two zones with zone kit
- Controls to manage a solar thermal system fitted as standard
- Time control of water storage cylinder regeneration
- Multifunction relay for connection to systems with zone valves or to external pump management or to remote alarm signal
FEATURES
- Installation flexibility thanks to IPX5D electrical protection degree
- 3-speed pump with integrated air purging device
- Mono-thermal primary heat exchanger
- Programmable parameters to adapt the boiler to the installation and alerts history
- 7-litre heating expansion vessel
- Automatic by-pass
Product url: | https://www.fondital.com/ww/en/itaca_rtfs_extra_eu |
---|---|
Installation instructions: | https://www.fondital.com/media/files/attachments/275_IST_ITACA_MONO_R1_EN_... |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | https://www.fondital.com/media/files/attachments/275_IST_ITACA_MONO_R1_EN_... |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/fondital/product/itaca_rtfs
Material main: | Aluminium |
---|---|
Material secondary: | |
Designed in: | Italy |
Manufactured in: | Italy |
BIMobject Category: | HVAC - Boilers |
---|---|
IFC classification: | Boiler |
UNSPSC name: | Boilers |
UNSPSC code: | 401020 |
Uniclass 1.4 Code: | L75211 |
Uniclass 1.4 Description: | Gas fired boilers |
Uniclass 2.0 Code: | PR-87-08 |
Uniclass 2.0 Description: | Boilers |
Uniclass 2015 Code: | Pr_60_60_08 |
Uniclass 2015 Description: | Boilers |
NBS Reference Code: | 87-08 |
NBS Reference Description: | Boilers |
CSI MasterFormat 2014 Code: | 23 52 00 |
CSI MasterFormat 2014 Title: | Heating Boilers |
OmniClass Number: | 23-33 15 00 |
OmniClass Title: | HVAC Heating Units |
CSI UniFormat II Code: | D3020 |
CSI UniFormat II Title: | Heat Generating Systems |
Name | Value |
---|---|
Heat Flow Rate | 24 kW ; 28 kW ; 32 kW |
Installation Method | Wall mounted |
Material | Stainless steel ; Aluminium |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Material | Stainless steel ; Aluminium |
BIMobject®