This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Mood Aleternum

Unique ref.: mood_aleternum
Brand: Fondital
Product family: Radiators
Product group: Design Radiators
Depth (mm): 90
Date of publishing: 2019-05-17
Edition number: 2
Type: Object (single object)
Download (3)

MOOD

MOOD is the series that combines a traditional look with cutting-edge aluminium technology. Thanks to the wide range of finishes and colours available, the radiators of this series are true pieces of interior design.

PLUS
Aleternum total anti-corrosive treatment included in the price on all models
15- years warranty
Supporting feet is supplied with centre distances from 1000 to 2000 mm ( only aesthetic function)
100% MADE IN ITALY
Available finishes: GLOSSY, MATTE, TEXTURED MATTE, PEARL

Aleternum total anti-corrosive treatment included in the price on all models
15- years warranty
Supporting feet is supplied with centre distances from 1000 to 2000 mm ( only aesthetic function)
100% MADE IN ITALY
Available finishes: GLOSSY, MATTE, TEXTURED MATTE, PEARL


Material main: Aluminium
Material secondary:
Designed in: Italy
Manufactured in: Italy

BIMobject Category: HVAC - Heaters
IFC classification: Space Heater
UNSPSC name: Radiators
UNSPSC code: 40101801
Uniclass 1.4 Code: L75621
Uniclass 1.4 Description: Radiators
Uniclass 2.0 Code: PR-60-36-73
Uniclass 2.0 Description: Radiators
Uniclass 2015 Code: Pr_70_60_36_73
Uniclass 2015 Description: Radiators
NBS Reference Code: 60-36-73
NBS Reference Description: Radiators
CSI MasterFormat 2014 Code: 23 82 29
CSI MasterFormat 2014 Title: Radiators
OmniClass Number: 23-33 15 00
OmniClass Title: HVAC Heating Units
CSI UniFormat II Code: D3020
CSI UniFormat II Title: Heat Generating Systems
This product is available in:
Africa
  • Algeria
  • Libya
  • Morocco
  • Reunion
  • South Africa
  • Tunisia
Asia
  • Armenia
  • Azerbaijan
  • China
  • Georgia
  • Hong Kong
  • Kazakhstan
  • Kyrgyzstan
  • Mongolia
  • Pakistan
  • Turkmenistan
  • Uzbekistan
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Lebanon
  • Palestine
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
North America
  • British Virgin Islands
  • Mexico
  • Panama
  • Saint Pierre and Miquelon
  • United States
Oceania
  • Australia
  • New Zealand
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Paraguay
  • Peru
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

HVAC - Heaters

Name Value
Depth 90 mm
Description Design aluminium radiator with Aleternum internal anticorrosion treatment
Exterior Finish Double varnish coating: anaphoresis and powder coating (24 colours available)
Heater Height 235 mm — 2000 mm
Heating Output From 30,6 to 188,1 W/el. (ΔT = 50K) depending on the height
Height 289 mm — 2049 mm
Installation Method Wall-mounted fixed installation
Material Aluminium
Unit Material Aluminium
Width 200 mm — 1000 mm

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Description Design aluminium radiator with Aleternum internal anticorrosion treatment
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Description Design aluminium radiator with Aleternum internal anticorrosion treatment
Material Aluminium

BIMobject®