Unique ref.: | pop_vertical |
---|---|
Brand: | Fondital |
Product family: | Radiators |
Product group: | Design Radiators |
Width (mm): | 553 |
Depth (mm): | 50 |
Date of publishing: | 2019-12-16 |
Edition number: | 2 |
Type: | Object (single object) |
POP
Being the result of an accurate development project, Pop is an innovative radiator combining versatility and efficiency
PLUS
- Patented technical solution
- Low thermal inertia
- Low water content
- Light for easier handling and installation
- Operating pressure: 16 bar
All models POP are guaranteed 10 years from installation date on manufacturing faults, provided that the installation has been performed in compliance with the current norms and respecting the instructions relating to the installation, the correct use and the correct maintenance.
Maximum working pressure: 1600 kpa (16 bar); Maximum working temperature: 120 °C
Characteristic equation of the model Ф=Кm ΔТn
The thermal efficiency values shown comply with the European Standard EN 442-1:2014 and are certified by the MRT Lab of the Milan Polytechnic, notified body №1695.
Product url: | https://www.fondital.com/ww/en/pop_home_furnishing_configuration |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | https://www.fondital.com/media/files/attachments/4489_DOP%20241%20Pop%20-%... |
Technical description: | |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/fondital/product/pop_vertical
Material main: | Aluminium |
---|---|
Material secondary: | |
Designed in: | Italy |
Manufactured in: | Italy |
BIMobject Category: | HVAC - Heaters |
---|---|
IFC classification: | Space Heater |
UNSPSC name: | Radiators |
UNSPSC code: | 40101801 |
Uniclass 1.4 Code: | L75621 |
Uniclass 1.4 Description: | Radiators |
Uniclass 2.0 Code: | PR-60-36-73 |
Uniclass 2.0 Description: | Radiators |
Uniclass 2015 Code: | Pr_70_60_36_73 |
Uniclass 2015 Description: | Radiators |
NBS Reference Code: | 60-36-73 |
NBS Reference Description: | Radiators |
CSI MasterFormat 2014 Code: | 23 82 29 |
CSI MasterFormat 2014 Title: | Radiators |
OmniClass Number: | 23-33 15 00 |
OmniClass Title: | HVAC Heating Units |
CSI UniFormat II Code: | D3020 |
CSI UniFormat II Title: | Heat Generating Systems |
Name | Value |
---|---|
Depth | 50 mm |
Description | Modular die-cast aluminium radiator |
Exterior Finish | Double varnish coating: anaphoresis and powder coating |
Heater Height | 400 mm — 1760 mm |
Heater Length | 553 mm |
Heating Output | 44,6 W/el. (ΔT = 50K) |
Height | 400 mm — 1760 mm |
Installation Method | Wall-mounted fixed installation |
Length | 553 mm |
Material | Aluminium |
No of Elements | 5 ; 6 ; 8 ; 10 ; 12 ; 14 ; 16 ; 18 ; 20 ; 22 |
Nominal Depth | 50 mm |
Nominal Height | 400 mm — 1760 mm |
Unit Material | Aluminium |
Width | 553 mm |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Description | Modular die-cast aluminium radiator |
Length | 553 mm |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Description | Modular die-cast aluminium radiator |
Material | Aluminium |
Nominal Height | 400 mm — 1760 mm |
BIMobject®