This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Rodi Dual - Dual HR 70-1300

Unique ref.: rodi_dual_70_1300
Brand: Fondital
Product family: Boilers
Product group: Boilers and High-Power Central Systems
Date of publishing: 2021-01-27
Edition number: 1
Type: Object (single object)
Download (6)

RODI DUAL 70-1300
Rodi Dual is a floor-standing boiler in steel for heating only, suitable for blown gas and diesel fuel burners.

PLUS
- Three flue passes combustion chamber
- Electric panel for multi-zone management
- Operating pressure: 6 bar

FEATURES
- Boiler body in steel with flue pipes and flame inversion furnace
- Operation with blown-air gas burners
- Holder for control thermometers
- Electrical control and management panel (to be ordered separately) in the standard version (C), with two-stage burner control, heating circulator control, recirculation pump control, arrangement for external water heater, alarm and operating signals, moreover, the multi-zone version (PC) comes with a control for three zone pumps
- Efficiency rating according to 92/42/EEC: ★★


Material main: Steel
Material secondary:
Designed in: Italy
Manufactured in: Italy

BIMobject Category: HVAC - Boilers
IFC classification: Boiler
UNSPSC name: Fire tube boilers
UNSPSC code: 40102001
Uniclass 1.4 Code: L7521
Uniclass 1.4 Description: Boilers, central heat generators
Uniclass 2.0 Code: PR-87-08
Uniclass 2.0 Description: Boilers
Uniclass 2015 Code: Pr_60_60_08
Uniclass 2015 Description: Boilers
NBS Reference Code: 87-08
NBS Reference Description: Boilers
CSI MasterFormat 2014 Code: 23 52 39
CSI MasterFormat 2014 Title: Fire-Tube Boilers
OmniClass Number: 23-33 11 15
OmniClass Title: Fire Tube Boilers
CSI UniFormat II Code: D3020
CSI UniFormat II Title: Heat Generating Systems
This product is available in:
Africa
  • Algeria
  • Libya
  • Morocco
  • Reunion
  • South Africa
  • Tunisia
Asia
  • Armenia
  • Azerbaijan
  • China
  • Georgia
  • Hong Kong
  • Kazakhstan
  • Kyrgyzstan
  • Mongolia
  • Pakistan
  • Turkmenistan
  • Uzbekistan
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Lebanon
  • Palestine
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
North America
  • British Virgin Islands
  • Mexico
  • Panama
  • Saint Pierre and Miquelon
  • United States
Oceania
  • Australia
  • New Zealand
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Paraguay
  • Peru
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

HVAC - Boilers

Name Value
Heat Flow Rate 70 ; 80 ; 90 ; 100 ; 120 ; 150 ; 200 ; 250 ; 300 ; 350 ; 400 ; 500 ; 620 ; 750 ; 850 ; 950 ; 1020 ; 1200 ; 1300
Installation Method Floor standing boiler
Material Steel

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Steel

BIMobject®