VLC 25
Flat-plate solar thermal collector for vertical, in-roof installation.
The solar field allows a maximum of six collectors in series.
Several parallel fields are allowed. Admissible tilt: minimum 15°, maximum 75°.
PLUS
- Aluminium tank-frame
- Mineral wool insulation, 50 mm thick
- High-efficiency aluminium absorber
- Copper pipes
- Laser welding
FEATURES
- UV-proof and weather-resistant seal
- Frame: anodized, bronze-coloured
- Low-iron tempered solar glass
- Entry / exit with G1 top side connections
Region availability
Europe |
---|
Albania |
Lithuania |
Luxembourg |
Macedonia (FYROM) |
Malta |
Moldova |
Monaco |
Montenegro |
Netherlands |
Norway |
Poland |
Liechtenstein |
Portugal |
San Marino |
Serbia |
Slovakia |
Slovenia |
Spain |
Svalbard and Jan Mayen |
Sweden |
Switzerland |
Ukraine |
United Kingdom |
Romania |
Vatican City |
Latvia |
Italy |
Andorra |
Austria |
Belarus |
Belgium |
Bosnia and Herzegovina |
Bulgaria |
Croatia |
Cyprus |
Czech Republic |
Denmark |
Jersey |
Estonia |
Finland |
France |
Germany |
Gibraltar |
Greece |
Guernsey |
Hungary |
Iceland |
Ireland |
Isle of Man |
Faroe Islands |
Åland Islands |