Unique ref.: | whps_ba_ss |
---|---|
Brand: | Fondital |
Product family: | Storage Water Heaters |
Product group: | Hot Water Storage Tanks |
Date of publishing: | 2021-01-27 |
Edition number: | 1 |
Type: | Object (single object) |
WHPS BA SS is a water heater that can be combined to boilers for heating only, to produce domestic hot water, made of porcelain-glass steel with single coil.
PLUS
- Easy installation
- High efficiency and low operating costs
- Fast storage with abundant and continuous supply of water
- 100% MADE IN ITALY
- Can be integrated with solar systems
200-300-500 LITRES:
- CFC and HCFC free polyurethane foam rigid insulation
- External finish in white PVC
- Magnesium protection anode for capacity up to 1000 litres
- Protection electrodes with electronic device for capacity above 1000 litres
- Front inspection flange
- Thermometer for measuring domestic hot water
1000-2000 LITRES:
- CFC and HCFC free polyurethane foam soft insulation
- Inner lining: porcelain-glass steel
PREPARED FOR CONNECTION TO
- Pre-set for resistor with G 1 ½ coupling (800, 1000, 1500, 2000 models)
- Optional kit with flange and resistor (160, 200, 300, 500 models)
- Two temperature probe housings as standard for 200 - 300 - 500 models, pre-setting for one housing for other models (G 1/2 fitting)
Product url: | https://www.fondital.com/ww/en/whps_ba_ss |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/fondital/product/whps_ba_ss
Material main: | |
---|---|
Material secondary: | |
Designed in: | Italy |
Manufactured in: | Italy |
BIMobject Category: | HVAC - Water Heaters |
---|---|
IFC classification: | Tank |
Uniclass 1.4 Code: | L7113 |
Uniclass 1.4 Description: | Hot water storage |
OmniClass Number: | 23-31 29 13 |
OmniClass Title: | Hot Water Tank Heaters |
Name | Value |
---|---|
Capacity | 200 ; 300 ; 500 ; 1000 ; 2000 l |
Diameter | 1300 ; 990 ; 750 ; 600 ; 600 mm |
Height | 2470 ; 2205 ; 1705 ; 1615 ; 1215 mm |
BIMobject®