Publish your products
Audio Chair
Audio Chair
Audio Chair
Audio Chair
Audio Chair
    Fora Form

    Audio Chair

    4.1 out of 5 stars4.1(7 reviews)
    Audio is our bestseller. The model has an upholstered back and seat, solid construction, high comfort, space-saving, cleaning friendly and can be equipped with simple and functional writing tablet solution. Audio is supplied as standard without armrests. Available in three different back heights; low, medium and high. The legs can be attached on both horizontal and vertical steps and fixed on the ‘nose’ of the step. . Supplementary folding seats can be mounted directly on the wall. Removable seat and back cushions for easy maintenance. Seat and back cushions are molded in cold molded foam Available with simple armrest. Simple writing tablet is available as in veneer or laminate with solid wood edging. Audio chairs can be mounted in a bow shape.
    Technical specification
    • Unique ref.audio-chair1
    • Product familyCollection
    • Product groupAuditorium
    • TypeObject (single object)
    • Date of publishing2016-10-17
    • Edition number1
    Related
    • Material mainUpholstery
    • Material secondaryStainless steel
    • Designed inNorway
    • Manufactured inNorway
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50_12_05
    • Uniclass 2015 DescriptionAuditorium chairs
    • CSI MasterFormat 2014 Code12 52 13
    • CSI MasterFormat 2014 TitleChairs
    • OmniClass Number23-21 25 11 11
    • OmniClass TitleAuditorium Seating
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Region availability

    Europe
    Albania
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Finland
    France
    Germany
    Greece
    Hungary
    Iceland
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Moldova
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit