Publish your products
Cup Table
Cup Table
Cup Table
Cup Table
Cup Table
Cup Table
    Fora Form

    Cup Table

    The Cup table was designed by the trio Knudsen, Berg and Hindenes. This sofa table is a visually lightweight table that fits into most settings. With two heights, two colors and two bases, one can freely play around with different expressions. The table top is made of environmentally sound absorbing structural foam that provides a soft satin finish. Dimensions: Low H: 39 cm Ø: 54,5 cm High H: 43 cm Ø: 54,5 cm
    Technical specification
    • Unique ref.cup1
    • Product familyCollection
    • Product groupTables
    • TypeObject (single object)
    • Date of publishing2016-10-17
    • Edition number1
    Related
    • Material mainFirm Foam
    • Material secondaryOak
    • Designed inNorway
    • Manufactured inNorway
    Classification
    • BIMobject CategoryFurniture - Tables
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50_21_14
    • Uniclass 2015 DescriptionCoffee tables
    • CSI MasterFormat 2014 Code12 58 23
    • CSI MasterFormat 2014 TitleCoffee Tables
    • OmniClass Number23-21 23 15 17
    • OmniClass TitleResidential Coffee Tables
    • CSI UniFormat II CodeE2020
    • CSI UniFormat II TitleMovable Furnishings

    Region availability

    Europe
    Albania
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Finland
    France
    Germany
    Greece
    Hungary
    Iceland
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Moldova
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit