Publish your products
Senso Alcove
Senso Alcove
Senso Alcove
Senso Alcove
    Fora Form

    Senso Alcove

    Senso sofa system was designed by the design duo Anderssen & Voll. The idea behind the design is a modular sofa system that is flexible, narrow and appeals to informal meetings between people. Senso sofa system takes into account the acoustic challenges you encounter in office environments. 

    Open floor plans require meeting spaces that are easy to use for impromptu meetings. The modules allows Senso to be built high or low where you require to let light in or from shield noise.

    Senso is designed to enable and inhibit interaction and letting the Space deside how what interaction you desire. From work zones that require quiet reflextion and working alone to building bigger set ups specifically for great conversations.

    The module system stands out in that it is very narrow and offers a large number of modules that provide opportunities for creative solutions. The seat height ensures requirements for universal design met.

    Making meeting rooms that require are easy to use for impromptu meetingsA practical solution for companies that need smaller project roomsScreens can be mounted on back wall.

    Specification
      • Senso seat consists of steel frame with Nozag spring and cold cured foam.
      • Back consists of plywood with cold cured foam.
      • Senso also comes with a double electric socket for ottoman with 3 m. black cord.
      • Table top in 25mm MDF white HPL laminate with sloping lacquered profile and rounded corner.
      • Base in polished aluminium, black or white epoxy.
      • Epoxy in other colours on request.
      • Senso also comes with oak legs in four different surfaces.
      • Base needs to be mounted
      • Felt gliders on sofa. Plastic gliders in table.
    Technical specification
    • Unique ref.senso-alkove
    • Product familyCollection
    • Product groupLow Seating
    • TypeObject (single object)
    • Date of publishing2021-01-18
    • Edition number1
    Related
    • Material mainUpholstery
    Classification
    • BIMobject CategoryFurniture - Sofas

    Region availability

    Europe
    Albania
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Finland
    France
    Germany
    Greece
    Hungary
    Iceland
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Moldova
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit